Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0378 - $0.0518 Request the lead time here
M3.5 x 0.6
0.102 in
1.378 in
$0.0643 - $0.0882 6500 In stock
M6 x 1.0
0.142 in
0.787 in
$0.0383 - $0.0525 Request the lead time here
M4 x 0.7
0.122 in
1.181 in
$0.0656 - $0.0899 3000 In stock
M6 x 1.0
0.181 in
1.181 in
$0.0403 - $0.0553 9000 In stock
M5 x 0.8
0.146 in
0.591 in
$0.1885 - $0.2585 5500 In stock
M8 x 1.25
0.236 in
1.181 in
$0.0677 - $0.0929 12500 In stock
M6 x 1.0
0.142 in
1.969 in
$0.2297 - $0.3152 Request the lead time here
M10 x 1.5
0.295 in
1.378 in
$0.204 - $0.2799 1000 In stock
M10 x 1.5
0.236 in
0.787 in
$0.028 - $0.0591 Request the lead time here
#4-40
0.080 in
0.750 in
$0.0591 - $0.0591 Request the lead time here
#4-40
0.080 in
1.000 in
$0.0327 - $0.0448 15000 In stock
M2.5 x 0.45
0.083 in
0.197 in
$0.0697 - $0.0954 Request the lead time here
M6
0.142 in
0.472 in
$0.0424 - $0.0494 Request the lead time here
#8-32
0.096 in
0.438 in
$0.0359 - $0.0493 Request the lead time here
M3
0.094 in
0.118 in
$0.0402 - $0.0552 Request the lead time here
M4
0.122 in
0.472 in
$0.0578 - $0.0793 Request the lead time here
M4
0.122 in
1.378 in
$0.0361 - $0.0496 Request the lead time here
M3
0.094 in
0.236 in
$0.0485 - $0.0565 Request the lead time here
#6-32
0.082 in
2.000 in
$0.0407 - $0.0559 Request the lead time here
M4
0.094 in
0.787 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 35.0 mm | 1.378 in; Head Diameter 7.0 mm | 0.276 in

50M035060P035

Price Range
$0.0518 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

50M060100N020

Price Range
$0.0882 - $0.0643

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.0 mm | 0.315 in

50M040070P030

Price Range
$0.0525 - $0.0383

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 30.0 mm | 1.181 in; Head Diameter 12.0 mm | 0.472 in

50M060100P030

Price Range
$0.0899 - $0.0656

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 15.0 mm | 0.591 in; Head Diameter 9.5 mm | 0.374 in

50M050080P015

Price Range
$0.0553 - $0.0403

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.591 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 30.0 mm | 1.181 in; Head Diameter 16.0 mm | 0.63 in

50M080125P030

Price Range
$0.2585 - $0.1885

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.181 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 50.0 mm | 1.969 in; Head Diameter 12.0 mm | 0.472 in

50M060100N050

Price Range
$0.0929 - $0.0677

Stock Levels
12500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.969 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 35.0 mm | 1.378 in; Head Diameter 20.0 mm | 0.787 in

50M100150P035

Price Range
$0.3152 - $0.2297

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in

50M100150N020

Price Range
$0.2799 - $0.204

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 0.750 in 0.210 in

NSP-4-12-01

Price Range
$0.0591 - $0.028

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 1.000 in 0.210 in

NSP-4-16-01

Price Range
$0.0591 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.7-5.0 mm | NaN in

50M025045P005

Price Range
$0.0448 - $0.0327

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Color
    Natural
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100N012B

Price Range
$0.0954 - $0.0697

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Black

010832P043B

Price Range
$0.0494 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Crossed Drive M3 3.0 mm Nylon 6/6 Black

50M030050P003B

Price Range
$0.0493 - $0.0359

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.118 in
  • Thread Size
    M3
  • Color
    Black
Machine Screw Crossed Drive M4 12.0 mm Nylon 6/6 Black

50M040070P012B

Price Range
$0.0552 - $0.0402

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Crossed Drive M4 35.0 mm Nylon 6/6 Black

50M040070P035B

Price Range
$0.0793 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Crossed Drive M3 6.0 mm Nylon 6/6 Black

50M030050P006B

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Color
    Black
Machine Screw Slotted Drive #6-32 2.000 in Nylon 6/6 Black

010632P200B

Price Range
$0.0565 - $0.0485

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive M4 20.0 mm Nylon 6/6 Black

50M040070N020B

Price Range
$0.0559 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Color
    Black