Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2029 - $0.2399 | 500 In stock |
0.346 in
8.8 mm
|
||
| $0.8545 - $2.1402 | 140 In stock |
1.988 in
50.5 mm
|
||
| $1.96 - $27.5048 | 2000 In stock |
2.902 in
73.7 mm
|
||
| $0.1943 - $0.4843 | 44152 In stock |
0.701 in
17.8 mm
|
||
| $0.1245 - $0.7773 | 53075 In stock |
0.835 in
21.2 mm
|
||
| BP1024A | $0.2159 - $0.5376 | 750 In stock |
0.366 in
9.3 mm
|
|
| BP1018A | $0.0625 - $0.382 | 10891 In stock |
0.287 in
7.3 mm
|
|
| BP1034A | $0.0619 - $0.378 | 11160 In stock |
0.421 in
10.7 mm
|
|
| $0.2693 - $0.6743 | 250 In stock |
0.827 in
21 mm
|
||
| $0.481 - $1.2054 | 448 In stock |
0.976 in
24.8 mm
|
||
| BP1112A | $0.281 - $1.7175 | 7400 In stock |
1.201 in
30.5 mm
|
|
| $0.0967 - $0.1136 | 663 In stock |
0.469 in
11.9 mm
|
||
| $1.1064 - $2.7677 | Request the lead time here |
2.756 in
70 mm
|
||
| $0.1192 - $0.7286 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.3897 - $0.9735 | 16058 In stock |
1.283 in
32.6 mm
|
||
| $0.132 - $0.8067 | 9392 In stock |
0.760 in
19.3 mm
|
||
| $4.9384 - $12.3417 | 500 In stock |
4.398 in
111.7 mm
|
||
| $0.0625 - $0.0735 | 11000 In stock |
0.173 in
4.4 mm
|
||
| $0.2043 - $0.5134 | 1000 In stock |
0.102 in
2.6 mm
|
||
| BP1020A | $0.0601 - $0.3677 | 16139 In stock |
0.331 in
8.4 mm