Menu Search

Push-In Rivets - Knob Head

In stock

This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.

This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range View
$0.3466 - $0.6464 7000 In stock
0.146 in
0.315 in
0.394 in
0.079 - 0.118 in
SRT-3055B $0.3466 - $0.6464 5000 In stock
0.126 in
0.315 in
0.394 in
0.118 - 0.157 in
$0.3384 - $0.6297 77000 In stock
0.126 in
0.315 in
0.394 in
0.039 - 0.079 in
$0.4432 - $0.8254 1000 In stock
0.146 in
0.315 in
0.394 in
0.118 - 0.146 in
$0.3736 - $0.6966 Request the lead time here
0.165 in
0.315 in
0.472 in
0.295 - 0.335 in
$0.2831 - $0.5276 Request the lead time here
0.165 in
0.315 in
0.472 in
0.098 - 0.138 in
$0.3434 - $0.6381 2000 In stock
0.126 in
0.315 in
0.394 in
0.079 - 0.118 in
$0.3569 - $0.6616 Request the lead time here
0.146 in
0.315 in
0.394 in
0.15 - 0.205 in
$0.3517 - $0.655 1000 In stock
0.126 in
0.315 in
0.394 in
0.157 - 0.197 in
$0.3569 - $0.6616 1000 In stock
0.126 in
0.315 in
0.394 in
0.217 - 0.256 in
$0.3485 - $0.648 1000 In stock
0.165 in
0.315 in
0.472 in
0.177 - 0.216 in
$0.2864 - $0.5326 Request the lead time here
0.165 in
0.315 in
0.472 in
0.138 - 0.177 in
$0.3569 - $0.6649 Request the lead time here
0.146 in
0.315 in
0.394 in
0.209 - 0.256 in
$0.3316 - $0.6163 Request the lead time here
0.146 in
0.315 in
0.394 in
0.039 - 0.079 in
$0.3736 - $0.6966 Request the lead time here
0.165 in
0.315 in
0.472 in
0.216 - 0.256 in
$0.3466 - $0.6448 Request the lead time here
0.126 in
0.315 in
0.394 in
0.197 - 0.236 in
$0.3669 - $0.6834 Request the lead time here
0.165 in
0.315 in
0.472 in
0.256 - 0.295 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3545B

Price Range
$0.6464 - $0.3466

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.079 - 0.118 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3055B

Price Range
$0.6464 - $0.3466

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.118 - 0.157 in
Releasable Rivet Push-In Rivet - Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in;Nylon;Black

SRT-3035B

Price Range
$0.6297 - $0.3384

Stock Levels
77000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3555B

Price Range
$0.8254 - $0.4432

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.217 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.118 - 0.146 in
Releasable Rivet Push-In Rivet - Compatible Hole Diameter 4.2 mm | 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in;Nylon;Black

SRT-4100B

Price Range
$0.6966 - $0.3736

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.394 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-4050B

Price Range
$0.5276 - $0.2831

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.197 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.098 - 0.138 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3045B

Price Range
$0.6381 - $0.3434

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.079 - 0.118 in
Releasable Rivet Push-In Rivet - Compatible Hole Diameter 3.7 mm | 0.146 in; Compatible Panel Thickness Range 3.8 - 5.2 mm | 0.15 - 0.205 in;Nylon;Black

SRT-3570B

Price Range
$0.6616 - $0.3569

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.276 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.15 - 0.205 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3065B

Price Range
$0.655 - $0.3517

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.157 - 0.197 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3080B

Price Range
$0.6616 - $0.3569

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-4070B

Price Range
$0.648 - $0.3485

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.276 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.216 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-4060B

Price Range
$0.5326 - $0.2864

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3580B

Price Range
$0.6649 - $0.3569

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.209 - 0.256 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3535B

Price Range
$0.6163 - $0.3316

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-4080B

Price Range
$0.6966 - $0.3736

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.216 - 0.256 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-3075B

Price Range
$0.6448 - $0.3466

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.197 - 0.236 in
Push-In Rivet - ; Black ; Round ; ; ;

SRT-4090B

Price Range
$0.6834 - $0.3669

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.354 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in