Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2194 - $0.3344 | 2750 In stock |
0.313 in
8 mm
|
Black
|
1.031 in
26.2 mm
|
Interlocking Design
|
1.189 in
30.2 mm
|
0.062 in
1.6 mm
|
||
| $0.1698 - $0.2589 | 33500 In stock |
0.250 in
6.4 mm
|
Black
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
||
| $0.133 - $0.2027 | 1000 In stock |
0.219 in
5.6 mm
|
Black
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
||
| $0.1763 - $0.2685 | 1500 In stock |
0.216 in
5.5 mm
|
Black
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.874 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.1783 - $0.2718 | 14000 In stock |
0.219 in
5.6 mm
|
Black
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.941 in
23.9 mm
|
0.062 in
1.6 mm
|
||
| 22HC0468B | $0.1703 - $0.2335 | 5000 In stock |
0.219 in
5.6 mm
|
Black
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
|
| $0.3495 - $0.5326 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| 22HSC0015 | $0.1175 - $0.179 | 2500 In stock |
0.15 in
3.8 mm
|
Natural
|
0.283 in
7.2 mm
|
Interlocking Design
|
0.311 in
7.9 mm
|
0.051 in
1.3 mm
|
|
| $0.1662 - $0.228 | 7000 In stock |
0.250 in
6.4 mm
|
Black
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
||
| 22HC1875B | $0.3768 - $0.5743 | 6000 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
|
| $0.2229 - $0.2753 | 1250 In stock |
0.252 in
6.4 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.906 in
23.0 mm
|
0.078 in
1.98 mm
|
||
| $0.5916 - $0.7303 | 3000 In stock |
0.358 in
9.1 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
2.969 in
75.4 mm
|
0.093 in
2.36 mm
|
||
| $0.2325 - $0.287 | 23250 In stock |
0.28 in
7.11 mm
|
Black
|
0.965 in
24.5 mm
|
Double Grip Inter-Locking
|
1.091 in
27.7 mm
|
0.078 in
1.98 mm
|
||
| $0.4363 - $0.5385 | 1500 In stock |
0.354 in
9.0 mm
|
Black
|
1.811 in
46.0 mm
|
Double Grip Inter-Locking
|
1.988 in
50.5 mm
|
0.078 in
1.98 mm
|
||
| $0.8635 - $1.0662 | 500 In stock |
0.346 in
8.8 mm
|
Black
|
3.059 in
77.7 mm
|
Double Grip Inter-Locking
|
3.197 in
81.2 mm
|
0.102 in
2.59 mm
|
||
| $0.4431 - $0.5472 | 32750 In stock |
0.354 in
9.0 mm
|
Black
|
1.909 in
48.5 mm
|
Double Grip Inter-Locking
|
2.118 in
53.8 mm
|
0.078 in
1.98 mm
|
||
| 22DGHC00M | $0.2769 - $0.3418 | 8750 In stock |
0.319 in
8.1 mm
|
Black
|
1.043 in
26.5 mm
|
Double Grip Inter-Locking
|
1.161 in
29.5 mm
|
0.093 in
2.36 mm
|
|
| $0.4222 - $0.5212 | 3654 In stock |
0.354 in
9.0 mm
|
Black
|
1.579 in
40.1 mm
|
Double Grip Inter-Locking
|
1.74 in
44.2 mm
|
0.078 in
1.98 mm
|
||
| $0.2221 - $0.2742 | 51500 In stock |
0.28 in
7.1 mm
|
Black
|
0.713 in
18.1 mm
|
Double Grip Inter-Locking
|
0.811 in
20.6 mm
|
0.078 in
1.98 mm
|
||
| $0.1609 - $0.1987 | 4000 In stock |
0.228 in
5.8 mm
|
Black
|
0.402 in
10.2 mm
|
Double Grip Inter-Locking
|
0.469 in
11.9 mm
|
0.062 in
1.57 mm