Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4745 - $1.0988 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.4441 - $1.0284 | 750 In stock |
0.500 in
12.7 mm
|
|
||
| $0.7187 - $1.6645 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.8211 - $1.9015 | 481 In stock |
1.500 in
38.1 mm
|
|
||
| $0.7108 - $1.6461 | 3523 In stock |
0.500 in
12.7 mm
|
|
||
| $1.2109 - $2.804 | 369 In stock |
1.000 in
25.4 mm
|
|
||
| $1.3178 - $3.0518 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $1.6771 - $3.8839 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $2.955 - $6.8431 | 81 In stock |
1.500 in
38.1 mm
|
|
||
| $5.4945 - $12.7242 | 200 In stock |
1.500 in
38.1 mm
|
|
||
| $4.2966 - $9.9501 | 360 In stock |
1.000 in
25.4 mm
|
|
||
| $6.1174 - $14.1667 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.0446 - $0.2584 | 5754 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0865 - $0.5007 | 7816 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0706 - $0.4088 | 5000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0336 - $0.1945 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.0547 - $0.3163 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0793 - $0.459 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.0621 - $0.3592 | 50279 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0627 - $0.3628 | 15000 In stock |
1.000 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue