Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0627 - $0.3628 | 5000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.3962 - $2.2939 | 2100 In stock |
1.500 in
38.1 mm
|
|
||
| $1.0798 - $2.5006 | 1000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.3003 - $1.7389 | 3746 In stock |
1.000 in
25.4 mm
|
|
||
| $0.5367 - $3.1073 | 2000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.6358 - $1.4723 | 1858 In stock |
1.000 in
25.4 mm
|
|
||
| $0.786 - $1.8201 | 1090 In stock |
1.500 in
38.1 mm
|
|
||
| $1.4375 - $3.3289 | 100 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0596 - $0.3449 | 34400 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0547 - $0.3163 | 5117 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0712 - $0.4124 | 9838 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1241 - $0.7185 | 2182 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0936 - $0.5418 | 5948 In stock |
1.000 in
25.4 mm
|
|
||
| DM7750-1A | $4.8237 - $11.1706 | 107 In stock |
1.000 in
25.4 mm
|
|
|
| $0.081 - $0.469 | 14000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0773 - $0.447 | 10000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0511 - $0.296 | 10000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1161 - $0.6719 | 32000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0499 - $0.2888 | 18980 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0929 - $0.5377 | 11927 In stock |
1.000 in
25.4 mm