Menu Search

Set Screws - Plastic Hex Socket

In stock

A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.

Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.

These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.

  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
200 results
Product SKUs information
Item Code Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
$0.0403 - $0.047 Request the lead time here
#4-40
Nylon 6/6
0.051 in
1.375 in
Hexagonal Socket Drive
$0.0349 - $0.0406 3000 In stock
#4-40
Nylon 6/6
0.051 in
0.281 in
Hexagonal Socket Drive
010632T018 $0.0361 - $0.0421 8000 In stock
#6-32
Nylon 6/6
0.063 in
0.188 in
Hexagonal Socket Drive
$0.0376 - $0.0438 Request the lead time here
#6-32
Nylon 6/6
0.063 in
0.563 in
Hexagonal Socket Drive
$0.04 - $0.0465 Request the lead time here
#6-32
Nylon 6/6
0.063 in
1.500 in
Hexagonal Socket Drive
$0.0395 - $0.0463 10000 In stock
#6-40
Nylon 6/6
0.063 in
0.750 in
Hexagonal Socket Drive
010832T012 $0.0377 - $0.0441 Request the lead time here
#8-32
Nylon 6/6
0.079 in
0.125 in
Hexagonal Socket Drive
010440T056 $0.0376 - $0.0438 Request the lead time here
#4-40
Nylon 6/6
0.051 in
0.563 in
Hexagonal Socket Drive
$0.0388 - $0.0451 Request the lead time here
#4-40
Nylon 6/6
0.051 in
1.250 in
Hexagonal Socket Drive
$0.0379 - $0.0442 Request the lead time here
#4-40
Nylon 6/6
0.051 in
0.688 in
Hexagonal Socket Drive
$0.0406 - $0.0474 Request the lead time here
#4-40
Nylon 6/6
0.051 in
1.500 in
Hexagonal Socket Drive
$0.0394 - $0.0462 Request the lead time here
#6-32
Nylon 6/6
0.063 in
0.688 in
Hexagonal Socket Drive
$0.0377 - $0.0441 11000 In stock
#6-32
Nylon 6/6
0.063 in
0.625 in
Hexagonal Socket Drive
$0.0428 - $0.0501 Request the lead time here
#6-32
Nylon 6/6
0.063 in
1.625 in
Hexagonal Socket Drive
$0.0401 - $0.0466 2000 In stock
#6-40
Nylon 6/6
0.063 in
1.000 in
Hexagonal Socket Drive
$0.0364 - $0.0423 4000 In stock
#4-40
Nylon 6/6
0.051 in
0.750 in
Hexagonal Socket Drive
010440T015 $0.0357 - $0.0418 16000 In stock
#4-40
Nylon 6/6
0.051 in
0.156 in
Hexagonal Socket Drive
$0.0376 - $0.0438 Request the lead time here
#6-32
Nylon 6/6
0.063 in
0.156 in
Hexagonal Socket Drive
$0.0357 - $0.0417 6000 In stock
#6-32
Nylon 6/6
0.063 in
0.125 in
Hexagonal Socket Drive
$0.0364 - $0.0423 19000 In stock
#6-32
Nylon 6/6
0.063 in
0.250 in
Hexagonal Socket Drive
  • of 10
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 34.9 mm | 1.375 in; Nylon 6/6

010440T137

Price Range
$0.047 - $0.0403

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in; Nylon 6/6

010440T028

Price Range
$0.0406 - $0.0349

Stock Levels
3000 In stock
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 4.8 mm | 0.188 in; Nylon 6/6

010632T018

Price Range
$0.0421 - $0.0361

Stock Levels
8000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.563 in; Nylon 6/6

010632T056

Price Range
$0.0438 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 38.1 mm | 1.500 in; Nylon 6/6

010632T150

Price Range
$0.0465 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    1.500 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in; Nylon 6/6

010640T075

Price Range
$0.0463 - $0.0395

Stock Levels
10000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #8-32; Thread Length 3.2 mm | 0.125 in; Nylon 6/6

010832T012

Price Range
$0.0441 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.079 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 14.3 mm | 0.563 in; Nylon 6/6

010440T056

Price Range
$0.0438 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in; Nylon 6/6

010440T125

Price Range
$0.0451 - $0.0388

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 17.5 mm | 0.688 in; Nylon 6/6

010440T068

Price Range
$0.0442 - $0.0379

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 38.1 mm | 1.500 in; Nylon 6/6

010440T150

Price Range
$0.0474 - $0.0406

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 17.5 mm | 0.688 in; Nylon 6/6

010632T068

Price Range
$0.0462 - $0.0394

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 15.9 mm | 0.625 in; Nylon 6/6

010632T062

Price Range
$0.0441 - $0.0377

Stock Levels
11000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 41.3 mm | 1.625 in; Nylon 6/6

010632T162

Price Range
$0.0501 - $0.0428

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in; Nylon 6/6

010640T100

Price Range
$0.0466 - $0.0401

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 19.1 mm | 0.750 in; Nylon 6/6

010440T075

Price Range
$0.0423 - $0.0364

Stock Levels
4000 In stock
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #4-40; Thread Length 4 mm | 0.156 in; Nylon 6/6

010440T015

Price Range
$0.0418 - $0.0357

Stock Levels
16000 In stock
Attributes
  • Compatible Hex Key Size
    0.051 in
  • Thread Length
    0.156 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 4 mm | 0.156 in; Nylon 6/6

010632T015

Price Range
$0.0438 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 3.2 mm | 0.125 in; Nylon 6/6

010632T012

Price Range
$0.0417 - $0.0357

Stock Levels
6000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Hexagonal Socket Drive Set Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in; Nylon 6/6

010632T025

Price Range
$0.0423 - $0.0364

Stock Levels
19000 In stock
Attributes
  • Compatible Hex Key Size
    0.063 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6