Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0419 - $0.049 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.078 in
2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0558 - $0.0652 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0453 - $0.0527 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0455 - $0.053 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.3673 - $0.4286 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0544 - $0.0633 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0527 - $0.0617 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.047 - $0.0549 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.042 - $0.0491 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0427 - $0.0496 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0474 - $0.0552 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0457 - $0.0535 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0457 - $0.0535 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0414 - $0.0485 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0453 - $0.0527 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0417 - $0.0486 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.047 - $0.0549 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0393 - $0.0459 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0404 - $0.047 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive