Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0427 - $0.0496 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0464 - $0.054 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.2115 - $0.29 | Request the lead time here |
M10 x 1.5
|
|
0.512 in
13.0 mm
|
||
| $0.061 - $0.0837 | Request the lead time here |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $0.201 - $0.2757 | Request the lead time here |
M8 x 1.25
|
|
0.394 in
10.0 mm
|
||
| $0.04 - $0.0548 | Request the lead time here |
M4 x 0.7
|
|
0.394 in
10.0 mm
|
||
| $0.0697 - $0.0954 | Request the lead time here |
M6 x 1.0
|
|
0.472 in
12.0 mm
|
||
| $0.0509 - $0.0698 | Request the lead time here |
M6 x 1.0
|
|
0.197 in
5.0 mm
|
||
| $0.0693 - $0.095 | Request the lead time here |
M6 x 1.0
|
|
0.394 in
10.0 mm
|
||
| $0.217 - $0.2978 | Request the lead time here |
M10 x 1.5
|
|
0.63 in
16.0 mm
|
||
| $0.0395 - $0.0542 | Request the lead time here |
M4 x 0.7
|
|
0.118 in
3.0 mm
|
||
| $0.0439 - $0.06 | Request the lead time here |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
||
| $0.2058 - $0.2822 | Request the lead time here |
M8 x 1.25
|
|
0.787 in
20.0 mm
|
||
| $0.0447 - $0.0616 | Request the lead time here |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $0.0512 - $0.0702 | Request the lead time here |
M6 x 1.0
|
|
0.315 in
8.0 mm
|
||
| $0.0435 - $0.0597 | Request the lead time here |
M5 x 0.8
|
|
0.315 in
8.0 mm
|
||
| $0.0396 - $0.0544 | Request the lead time here |
M4 x 0.7
|
|
0.236 in
6.0 mm
|
||
| $0.0404 - $0.0554 | Request the lead time here |
M4 x 0.7
|
|
0.63 in
16.0 mm
|
||
| $0.0721 - $0.0989 | Request the lead time here |
M6 x 1.0
|
|
1.181 in
30.0 mm
|
||
| $0.3102 - $0.4728 | Request the lead time here |
1/2-14
|
|
0.565 in
14.35 mm