Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.
If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.
Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.
If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.
Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.
Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Color | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 498597 | $1.0178 - $3.0008 | Request the lead time here |
|
M12
|
Black
|
HDPE
|
|
|
| $0.2054 - $0.8468 | Request the lead time here |
|
M6
|
Black
|
HDPE
|
|
||
| $0.6308 - $1.8512 | 742 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| $0.9814 - $2.8791 | 3300 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| $0.3387 - $0.9956 | 2750 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| $0.7502 - $2.21 | 300 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| $0.3143 - $0.9248 | 3456 In stock |
|
M6
|
Black
|
HDPE
|
|
||
| $0.4725 - $1.3887 | 743 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| $0.7887 - $2.3113 | 4415 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| $0.6651 - $1.9585 | 4900 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| $0.9427 - $2.7778 | 4100 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| $0.5069 - $1.4965 | 1490 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| 498583 | $0.3042 - $0.89 | 947 In stock |
|
M6
|
Black
|
HDPE
|
|
|
| $0.3871 - $1.1396 | Request the lead time here |
|
M8
|
Black
|
HDPE
|
|
||
| $0.8232 - $2.4126 | 450 In stock |
|
M12
|
Black
|
HDPE
|
|
||
| $0.4606 - $1.3526 | Request the lead time here |
|
M10
|
Black
|
HDPE
|
1-1.5
|
||
| $0.7887 - $2.3113 | Request the lead time here |
|
M8
|
Black
|
HDPE
|
1-1.5
|
||
| $0.7258 - $2.1288 | 1200 In stock |
|
M8
|
Black
|
HDPE
|
1-1.5
|
||
| $0.8232 - $2.4126 | Request the lead time here |
|
M10
|
Black
|
HDPE
|
1-1.5
|
||
| $0.6651 - $1.9585 | Request the lead time here |
|
M8
|
Black
|
HDPE
|
1-1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue