Menu Search

Twist Ties - Adhesive Mount, Hole Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
KLB-750A-RT $0.2499 - $0.3286 19000 In stock
$0.254 - $0.2781 103000 In stock
KLB-450A-RT $0.2807 - $0.304 23000 In stock
Twist Ties - Adhesive ; PA66 ; Compatible Cable Diameter Range - 20.3 mm | 0.800 in

KLB-750A-RT

Price Range
$0.3286 - $0.2499

Stock Levels
19000 In stock
Attributes
  • Overall Height
    1.579 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Tie - Adhesive ; ;

KLB-350A-RT

Price Range
$0.2781 - $0.254

Stock Levels
103000 In stock
Attributes
  • Overall Height
    1.071 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Tie - Adhesive ; ;

KLB-450A-RT

Price Range
$0.304 - $0.2807

Stock Levels
23000 In stock
Attributes
  • Overall Height
    1.228 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2