A Retractable Spring Plunger featuring a Push-Pull design. These plungers are commonly known as Spring-Loaded Plungers or Pop Pins. They allow for the convenient and quick adjustment of height or length to equipment across a host of applications, but most frequently for fitness equipment or racking systems.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
The Push-Pull Plumbers have an optional lock-out feature, which allows the user to finalize adjustments with two hands, by keeping the pin in an open (retracted) position. They include a weld-on mating barrel, and have three different tip styles to choose from; Standard Straight, Short Top and Tapered Tip.
The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.
Other configurations, materials, and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nose Length | Tip Shape | Overall Length | Nose Diameter | Lock Out Option | View | |
---|---|---|---|---|---|---|---|---|
$10.29 - $12.03 | Request the lead time here |
0.610 in
15.5 mm
|
Standard
|
3.590 in
91.2 mm
|
0.312 in
7.9 mm
|
No
|
||
$9.52 - $11.13 | Request the lead time here |
0.562 in
14.3 mm
|
Short
|
3.540 in
89.9 mm
|
0.500 in
12.7 mm
|
No
|
||
$9.72 - $11.37 | Request the lead time here |
0.875 in
22.2 mm
|
Standard
|
3.840 in
97.5 mm
|
0.500 in
12.7 mm
|
No
|
||
$13.00 - $15.21 | 75 In stock |
0.610 in
15.5 mm
|
Standard
|
3.550 in
90.2 mm
|
0.375 in
9.5 mm
|
Yes
|
||
$11.82 - $13.82 | Request the lead time here |
0.550 in
14 mm
|
Short
|
4.270 in
108.5 mm
|
0.500 in
12.7 mm
|
No
|
||
$8.78 - $10.26 | Request the lead time here |
0.600 in
15.2 mm
|
Standard
|
3.570 in
90.7 mm
|
0.375 in
9.5 mm
|
No
|
||
$9.04 - $10.57 | Request the lead time here |
0.625 in
15.9 mm
|
Tapered
|
3.620 in
91.9 mm
|
0.500 in
12.7 mm
|
No
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue