Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.
These Cable Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.
Not for load-bearing applications, however suitable load-bearing options are available upon request. Additionally, other terminus configurations are also available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Length | Terminus 2 | Terminus 1 | Wire Diameter | View | |
|---|---|---|---|---|---|---|---|
| $2.01 - $2.60 | 300 In stock |
12.000 in
304.8 mm
|
3/8 Stake Eye
|
3/8 Stake Eye
|
0.047 in
1.2 mm
|
||
| $2.59 - $3.40 | 300 In stock |
|
#10 Tab
|
3/4 Loop
|
|
||
| $1.79 - $2.33 | 5500 In stock |
|
#10 Stake Eye
|
#10 Stake Eye
|
|
||
| $2.18 - $2.83 | 298 In stock |
12.000 in
304.8 mm
|
3/8 Stake Eye
|
3/8 Stake Eye
|
0.047 in
1.2 mm
|
||
| $2.77 - $3.62 | Request the lead time here |
|
1/4 Tab
|
5/16 Loop
|
|
||
| $1.75 - $2.28 | 1000 In stock |
|
#10 Stake Eye
|
3/4 Loop
|
|
||
| $1.96 - $2.56 | 900 In stock |
|
#10 Stake Eye
|
3/4 Loop
|
|
||
| $2.18 - $2.85 | Request the lead time here |
|
#10 Stake Eye
|
3/4 Loop
|
|
||
| $2.07 - $2.71 | 900 In stock |
|
#10 Stake Eye
|
#10 Stake Eye
|
|
||
| $1.94 - $2.53 | 289 In stock |
|
3/4 Loop
|
3/4 Loop
|
|
||
| $2.10 - $2.75 | 300 In stock |
12.000 in
304.8 mm
|
#10 Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
| $2.46 - $3.21 | 900 In stock |
|
3/4 Loop
|
3/4 Loop
|
|
||
| $2.57 - $3.36 | Request the lead time here |
|
1/4 Tab
|
5/16 Loop
|
|
||
| $2.57 - $3.36 | 1138 In stock |
|
#10 Tab
|
3/4 Loop
|
|
||
| $2.18 - $2.85 | 300 In stock |
12.000 in
304.8 mm
|
1/4 in Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
| $1.96 - $2.56 | Request the lead time here |
|
13/64 Stake Eye
|
5/16 Loop
|
|
||
| $1.75 - $2.28 | 1200 In stock |
|
1/4 in Stake Eye
|
3/4 Loop
|
|
||
| $2.37 - $3.10 | 300 In stock |
6.000 in
152.4 mm
|
3/4 Loop
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
| $1.69 - $2.22 | 300 In stock |
6.000 in
152.4 mm
|
3/8 Stake Eye
|
3/8 Stake Eye
|
0.047 in
1.2 mm
|
||
| $1.88 - $2.45 | 500 In stock |
6.000 in
152.4 mm
|
3/8 Stake Eye
|
3/8 Stake Eye
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue