Menu Search

Wire Saddle - Mini, Fir Tree Mount

In stock

These mini wire saddles have a fir tree mount for quick and easy installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
MBHWSSE-1-01 $0.1525 - $0.1652 33000 In stock
$0.1601 - $0.1735 Request the lead time here
Wire Saddle - Compatible Hole Diameter - 4 mm | 0.156 in ; Inside Width - 8.3 mm | 0.327 in ; Overall Width - 12.7 mm | 0.500 in;

MBHWSSE-1-01

Price Range
$0.1652 - $0.1525

Stock Levels
33000 In stock
Attributes
  • Inside Height
    0.11 in
  • Inside Width
    0.327 in
  • Maximum Panel Thickness
    0.161 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Width
    0.374 in
Wire Saddle - Compatible Hole Diameter - 4 mm | 0.156 in ; Inside Width - 12.4 mm | 0.490 in ; Overall Width - 17 mm | 0.670 in; Nylon 6/6

MBHWSSE1-1-01

Price Range
$0.1735 - $0.1601

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.11 in
  • Inside Width
    0.492 in
  • Maximum Panel Thickness
    0.161 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Width
    0.374 in