Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Cable Ties

 (23 product groups)


Beaded Cable Ties - Push Mount

Beaded Cable Ties are designed to allow easy application and release of the cable while preventing slipping. Push Mount Ties facilitate the simple and secure fastening to a panel.

Beaded Cable Ties - Screw Mount

A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.

These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.

Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.

  • Color: Natural

Belt Cable Ties

Belt Cable Ties are ideal for simple bundling of electrical wires. Belt ties are convenient and effective and the range supports three different types. The ties feature a flexible design and have a quick release mechanism. They are supplied in either natural or black PE

Cable Strap - Nylon Roll

Nylon Strap with Locking Button is a two-part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Cable Ties - Double-Headed/Nylon

Double-Headed Cable Ties are designed to keep two wire bundles separate

Ladder Ties

Ladder Ties are designed to allow easy application and release of the cable while preventing slipping.

Marker Cable Ties

Cable Marker Ties, are simply Marker Ties, are a quick and highly effective way of securing and marking cable bundles. Marker Cable Ties are particularly handy in environments like open-plan offices and other communal working spaces, when identification of cables may be needed.

This Marker Cable Tie range has all of the benefits of a standard cable tie, with the added advantage of an identification tag. The cable tie marker tag can be imprinted or written on with markers, with names or other quick identifiers - helping you to organise and easily maintain your cable bundles, as well as keeping workspaces safe and tidy.

Our Marker Tie range is made from Natural Nylon 6/6, and the tie marker material is UL94 V2 flame resistance rated.

Marker Tag

Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.

Mounting Cable Ties - Adhesive Mount

Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Mounting Cable Ties - Push-In, Fir Tree Mount

Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.

Mounting Cable Ties - Push-In, No Tension Wings

Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.

Mounting Cable Ties - Push-In, Tension Wings

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

Mounting Cable Ties - Push-In, Tension Wings, Removable

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed

Mounting Cable Ties - Push-In, Tension Wings, Removable, Releasable

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed and released

Mounting Cable Ties - Push-In, Tension Wings, Spacer

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Mounting Cable Ties - Screw

These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.

Releasable Cable Ties

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Standard Cable Ties

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Standard Cable Ties - Locking, Heat Stabilized

UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.

Standard Cable Ties - Locking, Nylon, Colored

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Standard Cable Ties - Locking, Polypropylene

Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.

Standard Cable Ties - Locking, Weather-Resistant

The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.

Standard Cable Ties - Releasable, Thumb Press

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2