For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(82 product groups)
These spacers have fir tree fasteners on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
Edge Locking Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These spacers have a fir tree fastener on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These push spacers have a flexible "spring" spacer that absorbs vibration and shock. They mount to the chassis to support the PC board.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
These spacers have a fir tree fastener on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
These spacers are mounted on both sides with a low profile two-prong fastener. One side is locking and the other is a releasable snap-fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers
These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
Standoff Insulator, also known as Threaded Standoffs Male Female or Male Female Standoffs, are designed to be installed by hand - so no tools are necessary.
The round metric Male Female Standoff is suitable for a wide range of applications, and provides sturdy, insulated spacing for high power electronic applications.
Made from Nylon 6/6 with a flame rating of UL94 HB; the Nylon Standoff features a large hex base that is good for gripping during installation and removal. These Standoff Insulators have a Brass with Nickel Plating insert material and a natural colored body.
These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
These unique supports act as a spring the pin is inserted into the spacer. The part flexes and can provide continuous support to the PCB
These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue