Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PCB Cooling

 (9 product groups)


Fan Mounts - Elastomer

Fan Mounts can help reduce noise caused by vibration of the fan. Our Rubber Fan Mounts are made from either EPDM Rubber or Silicone Rubber, both available in a choice of Shore A ratings.

Fan accessories provide protection and mounting for small DC and AC fans, suitable for industrial and computing applications. Rubber Fan Mounts offer a simpler, faster installation method than conventional screw mounts.

Fan Mounts have a high elongation rubber for easy fan mounting and component assembly, and provide shock and vibration protection. They are ideal for the cooling of electronic applications. Easy and quick to install, they offer optimum prevention from dust ingress and protections to the user from accidental damage and bodily harm.

  • Color: Black

Fan Mounts - Elastomer, Breakaway

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install while providing prevention of dust ingress and protection to the user from accidental damage and bodily harm

Fan Mounts - Elastomer, Multi Panel

These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed

Fan Guards, Plastic, Screw Mount

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm

Fan Guards, Metal, Screw Mount

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm

Fan Rivets, Snap

These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.

Fan Rivets, Push

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts and are excellent for fan housing applications

Fan Gaskets

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Rubber Fan Gaskets provide a protective seal for your application

Fan Guards, Plastic, Snap-in

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the snap-in application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm