For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(176 product groups)
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Push-fit Masonry Mounts secure cable tie bundles into pre-drilled masonry holes. These mounts are suitable for use with standard and heavy-duty cable ties.
This cable tie mount has a rivet incorporated into the design with legs that expand as the pin is pushed to lock the mount into place.
Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available
Reverse Mount Cable Tie Holders offer an alternative mounting option to standard cable tie mounts and provide a very secure cable management solution
Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for fastening to the side of a panel allowing a cable tie to be passed through
Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows for 360-degree rotation of the mounted bundle. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Push Mount Cable Tie Holders are push-in and removable to be used in panels with pre-drilled holes
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. The addition of the cupped base provides extra stability
Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.
Heavy-Duty Screw-In Cable Tie Mounts are designed for heavy-duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs
Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability
Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle
Low Profile Cable Tie Holders are ideal for low profile cable bundle applications
Versatile cable management system, which secures cables tightly and can be mounted either by self-adhesive or by a screw.
These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.
Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
These Cable Tie Mounts are designed to hold hook and loop cable ties. They snap into a square hole and are available with different spacer lengths.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue