For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(8 product groups)
Grommet Strips keep computer, telephone and other cable tidy around the work space. They are available in a variety of colors and styles.
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Mini worm-drive hose clamps are characterized by a worm gear mechanism that tightens the clamp securely around the hose, preventing leaks or slips. It guarantees that liquids, gases, and chemicals are transported safely. However, be careful not to over-tighten your hose clamp since this might cause pressure issues.
The low-profile housing and thin band make them easier to install or remove in confined spaces. It can be used in small hose applications or automotive, plumbing and industrial applications.
Vertical Hold Down Clamps, also known as Vertical Toggle Clamps, have the ability to hold large amounts of pressure. These Hold Down Clamps also save valuable space without sacrificing holding capacity or clamp performance.
Our Hold-Down Clamps feature a Red Polyvinyl Chloride (PVC) hand grip with a cushioned profile for improved user comfort. Pivot points are fitted with hardened Steel or Stainless Steel rivets to maintain accuracy, and to provide a long service life. The Clamps have adjustable spindles, and they are manufactured with a formed end to the arm.
Flanged Washers are supplied with all slotted arm versions.
Plunger Pins are used in machining applications, and are particularly good for applications where space is limited. They can be used as loading pins, alignment pins, for positioning and as indexing devices.
These hand-retractable L-handle pins provide a convenient and fast way to adjust or remove accessories on equipment. The pin includes a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation. Additionally, an anti-vibration lock patch can be added on to the threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Hand Retractable Lever Pins offer quick and convenient adjustment, and the removal of accessories from equipment. These Plunger Pins have a shortened lever handle design, which has a lock-out feature. The lock-out provides a hands-free solution with a simple twist-to-lock actuation that allows the user to make two-hand adjustments to the equipment, while the pin is held in an open (retracted) position.
Short Lever Plunger Pins are ideal for applications with limited space, and can be used for positioning, and as loading pins, alignment pins and indexing devices. An anti-vibration lock patch is available, which can be added onto threads.
These Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Knurled Knob Retractable Plunger Pins can be used in machining applications, for positioning, as loading pins, alignment pins, and indexing devices. These hand retractable pins offer a fast and convenient way to adjust or remove accessories on equipment.
These Plunger Pins have a knurled knob and a low profile design, making them a great choice for applications with limited space. A lock-out feature is available for a hands-free environment. The lock-out feature keeps the plunger pin in a retracted (open) position, allowing the user to make final adjustments on the equipment, using two hands. An anti-vibration lock patch can also be added onto threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Ring Pull Spring Plungers are a great option for machining applications, and can be used for positioning, loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.
These short retractable pins are perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue