For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
Made from flame rated Nylon, with options that offer resistance to corrosion, vibration and abrasion.
The Twist Ties have a side-entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Grommet is used by inserting the "unflipped" grommet into the hole, forming dies on each side of the hole that are pressed together until the grommet flips over itself, creating a flange on both sides of the hole. Meets NAS 1368 standard.
The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.
Sealing Grommets, commonly known as a Cable Seal Grommet, are self sealing grommets that are ideal for use in oily and greasy environments. They easily snap into round holes, without any need of special tools.
We provide a range of IP67 sealed products, that we also refer to as IP67 Light Tight Grommets which are made from gray (LTG-199017) Ethylene Propylene Diene Monomer (EPDM).
The IP67 grommet confirms to IP67 standards for watertight seal, and acts as a blanking plug until a cable is installed. The cable seal grommet is also designed to withstand vibration.
A Desk Grommet, or Desk Cable Grommet, makes for a highly effective and efficient way to organize electrical cables. A type of cable grommet, the Rectangular Desk Grommet is made from a choice of Acrylonitrile Butadiene Styrene (ABS) or Polypropylene (PP).
Wire management grommets are used extensively on office furniture and computer desks, to eliminate the clutter of wires and cables. The Rectangular Cable Grommet has a black textured finish, and is available in four style options.
Quick Fit Grommets snap neatly and quickly into position.
Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.
Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.
Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.
Acting as a buffer and absorbing vibrations, our spacers and Vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are designed to Also help with noise reduction.
Round Desk Grommets, also known as Counter Grommets, are used extensively for office furniture and on computer desks to eliminate the clutter of wires and cables.
These Computer Table Grommets are round in shape and available in various types and styles; most can be coordinated to match the color of your desk surface.
Our Round Desk Grommet range comes in either Acrylonitrile Butadiene Styrene (ABS) or Polystyrene (PS) materials, with either a polished or textured surface finish.
Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.
These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.
Table Umbrella Grommets are intended to be placed in the centre of an outdoor table to hold and secure an umbrella. It protects tables from umbrella damage and keeps them in place, preventing them from sliding or falling.
Are quick and easy to install or remove by press fit, and when not used with an umbrella, the cap finishes the table. Weather-resistant and able to withstand exposure to the elements, ensuring that they provide reliable performance over time.
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two-sided cut-outs have the central film in the center of the grommet
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One-sided cut-outs have the central film to one side of the grommet
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.
Grommet Sleeve, also known as Sleeve Grommet, provide extra support and protection for cables and wires that are passing through panels.
These Rubber Sleeve Grommets are made from Flexible Polyvinyl Chloride (PVC) with a Black appearance. The PVC material of these handy sleeved grommets is non-staining, and resistant to ozone, acids and sunlight. It also gives these grommet sleeves excellent aging qualities.
Made from Black Thermo Plastic Elastomer (TPE), our Rubber Grommet Edging is supplied in rolls that can be cut to your required length.
Grommet Edge Trim is a type of flexible grommet strip that prevents wires and cables from chafing against sharp edges.
The unserrated rubber grommet locks onto thick panels, protecting them from damage.
Vibration Screws are used in applications where vibration, shock, or mechanical stress may damage sensitive components or interfere with system performance. Our grommets have excellent tensile strength, corrosion-resistant, and can handle heavy loads. It also serves to shield the item from vibration noise.
These are easy to install and remove using a screwdriver as a tool. Used in conjunction with Vibration Grommets (VG series). Commonly used in electronics, automobiles, or industrial machinery.
Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.
Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue