These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.
By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.
They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | Thread Type | d2 | h1 | View | |
---|---|---|---|---|---|---|---|
R 28,8332 - R 57,4496 | Request the lead time here |
25.0
|
Male/Male
|
M6
|
|
||
R 25,5813 - R 36,4209 | Request the lead time here |
16.0
|
Male/Male
|
M4
|
|
||
R 46,6101 - R 66,5549 | Request the lead time here |
20.0
|
Male/Male
|
M6
|
|
||
R 32,3019 - R 46,1765 | Request the lead time here |
18.0
|
Male/Male
|
M6
|
|
||
R 37,2881 - R 53,3306 | Request the lead time here |
15.0
|
Male/Male
|
M4
|
|
||
R 34,4698 - R 68,7228 | Request the lead time here |
30.0
|
Male/Male
|
M8
|
|
||
R 43,3582 - R 61,7855 | Request the lead time here |
18.0
|
Male/Male
|
M6
|
|
||
R 42,491 - R 60,7015 | Request the lead time here |
18.0
|
Male/Male
|
M6
|
|
||
R 32,3019 - R 46,1765 | Request the lead time here |
15.0
|
Male/Male
|
M4
|
|
||
R 69,1564 - R 138,096 | Request the lead time here |
50.0
|
Male/Male
|
M10
|
|
||
R 25,1477 - R 41,8407 | Request the lead time here |
20.0
|
Male/Male
|
M6
|
|
||
R 29,05 - R 41,4071 | Request the lead time here |
25.0
|
Male/Male
|
M6
|
|
||
R 45,5261 - R 91,0523 | Request the lead time here |
40.0
|
Male/Male
|
M8
|
|
||
R 71,7579 - R 143,5158 | Request the lead time here |
50.0
|
Male/Male
|
M10
|
|
||
R 112,2978 - R 187,3076 | Request the lead time here |
60.0
|
Male/Male
|
M10
|
|
||
R 20,5951 - R 34,253 | Request the lead time here |
10.0
|
Male/Male
|
M4
|
|
||
R 299,6055 - R 598,9943 | Request the lead time here |
100.0
|
Male/Male
|
M16
|
|
||
R 27,5324 - R 54,8482 | Request the lead time here |
20.0
|
Male/Male
|
M6
|
|
||
R 34,6866 - R 69,1564 | Request the lead time here |
30.0
|
Male/Male
|
M8
|
|
||
R 44,4422 - R 88,8844 | Request the lead time here |
40.0
|
Male/Male
|
M8
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue