Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 742,9438 - R 1 061,1934 Request the lead time here
130.0
Male/Male
M16
R 1 493,2585 - R 2 133,2264 Request the lead time here
150.0
Male/Male
M20
R 41,1903 - R 51,3795 Request the lead time here
15.0
Male/Female
M5
R 89,1012 - R 111,4307 Request the lead time here
50.0
Male/Female
M10
R 44,4422 - R 63,5198 Request the lead time here
40.0
Male/Female
M10
R 44,4422 - R 63,5198 Request the lead time here
40.0
Male/Female
M10
R 716,0616 - R 1 023,0381 Request the lead time here
130.0
Male/Male
M16
R 1 881,5317 - R 2 687,7785 Request the lead time here
150.0
Male/Male
M20
R 311,0955 - R 444,4221 Request the lead time here
95.0
Male/Male
M16
R 637,1496 - R 910,3066 Request the lead time here
120.0
Male/Male
M16
R 43,7918 - R 54,6314 Request the lead time here
25.0
Male/Female
M8
R 750,965 - R 1 072,6833 Request the lead time here
150.0
Male/Male
M16
R 872,3682 - R 1 246,3332 Request the lead time here
150.0
Male/Male
M20
R 76,3105 - R 127,0397 Request the lead time here
60.0
Male/Male
M10
R 108,1788 - R 154,5722 Request the lead time here
70.0
Male/Female
M10
R 30,1339 - R 42,9246 Request the lead time here
25.0
Male/Female
M8
R 44,4422 - R 63,5198 Request the lead time here
40.0
Male/Female
M8
R 115,7665 - R 192,9442 Request the lead time here
70.0
Male/Male
M10
R 70,6739 - R 117,7176 Request the lead time here
60.0
Male/Male
M10
R 30,1339 - R 43,1414 Request the lead time here
15.0
Male/Male
M5
  • of 14
Anti-Vibration Cylinder Male/Male M16 130.0 100.0 Steel

20196905

Price Range
R 1 061,1934 - R 742,9438

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 120.0 Steel

20196950

Price Range
R 2 133,2264 - R 1 493,2585

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1300.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M5 15.0 8.0 Steel

20197605

Price Range
R 51,3795 - R 41,1903

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 50.0 20.0 Steel

20197124

Price Range
R 111,4307 - R 89,1012

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 40.0 28.0 Steel

20197872

Price Range
R 63,5198 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 40.0 30.0 Steel

20197889

Price Range
R 63,5198 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    150.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 130.0 75.0 Steel

20196899

Price Range
R 1 023,0381 - R 716,0616

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 140.0 Steel

20196967

Price Range
R 2 687,7785 - R 1 881,5317

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 95.0 40.0 Steel

20196813

Price Range
R 444,4221 - R 311,0955

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 50.0 Steel

20196851

Price Range
R 910,3066 - R 637,1496

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 25.0 15.0 Steel

20197728

Price Range
R 54,6314 - R 43,7918

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    50.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 150.0 60.0 Steel

20196929

Price Range
R 1 072,6833 - R 750,965

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M16
  • Axial load max. kgf
    2200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 50.0 Steel

20196912

Price Range
R 1 246,3332 - R 872,3682

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 25.0 Steel

20197018

Price Range
R 127,0397 - R 76,3105

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    285.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 70.0 70.0 Steel

20197995

Price Range
R 154,5722 - R 108,1788

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 25.0 22.0 Steel

20197759

Price Range
R 42,9246 - R 30,1339

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 28.0 Steel

20197865

Price Range
R 63,5198 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 70.0 35.0 Steel

20197032

Price Range
R 192,9442 - R 115,7665

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 60.0 60.0 Steel

20197025

Price Range
R 117,7176 - R 70,6739

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M5 15.0 10.0 Steel

20197186

Price Range
R 43,1414 - R 30,1339

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel