Menu Search

Ball & Socket Joints

In production

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
R 120,5143 - R 172,0369 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
R 206,0905 - R 294,5413 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
R 86,0184 - R 122,9467 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
303 Stainless Steel
10.0
R 90,6621 - R 129,5805 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
R 36,0437 - R 51,5226 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
Steel
8.0
R 40,4663 - R 57,9353 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
R 42,0142 - R 60,1466 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
R 236,1638 - R 337,44 Request the lead time here
M16
30.0
Left Hand
19.0
45.0
Steel
22.0
R 183,9778 - R 262,699 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
R 373,926 - R 534,2431 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
303 Stainless Steel
16.0
R 34,717 - R 49,5325 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
R 1 019,1749 - R 1 358,8262 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
303 Stainless Steel
22.0
R 1 055,4398 - R 1 407,2531 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
R 206,7539 - R 295,4118 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
R 356,0147 - R 508,4958 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
R 227,761 - R 325,278 Request the lead time here
M16
30.0
Right Hand
19.0
45.0
Steel
22.0
R 95,0847 - R 135,7721 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
R 102,603 - R 146,6073 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
R 43,562 - R 62,1367 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
R 1 019,1749 - R 1 358,8262 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
  • of 2
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20213053

Price Range
R 172,0369 - R 120,5143

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213060

Price Range
R 294,5413 - R 206,0905

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20213039

Price Range
R 122,9467 - R 86,0184

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20212872

Price Range
R 129,5805 - R 90,6621

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 8.0 M5 Steel

20212940

Price Range
R 51,5226 - R 36,0437

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
R 57,9353 - R 40,4663

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
R 60,1466 - R 42,0142

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213015

Price Range
R 337,44 - R 236,1638

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 303 Stainless Steel

20213138

Price Range
R 262,699 - R 183,9778

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 303 Stainless Steel

20213145

Price Range
R 534,2431 - R 373,926

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20212841

Price Range
R 49,5325 - R 34,717

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 19.0 M14 303 Stainless Steel

20213152

Price Range
R 1 358,8262 - R 1 019,1749

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213077

Price Range
R 1 407,2531 - R 1 055,4398

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20217020

Price Range
R 295,4118 - R 206,7539

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20217051

Price Range
R 508,4958 - R 356,0147

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 19.0 M16 Steel

20212919

Price Range
R 325,278 - R 227,761

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20212971

Price Range
R 135,7721 - R 95,0847

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20212889

Price Range
R 146,6073 - R 102,603

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20212964

Price Range
R 62,1367 - R 43,562

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213084

Price Range
R 1 358,8262 - R 1 019,1749

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0