Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
Request the lead time here
Circle
Grey
Steel
32.0 mm
32.0 mm
Request the lead time here
Circle
Grey
Steel
25.0 mm
25.0 mm
Request the lead time here
Circle
Black
Aluminium
45.0 mm
45.0 mm
Request the lead time here
Circle
Grey
Steel
48.0 mm
48.0 mm
  • of 5
Flanged Connector Clamp M10 42.0 mm 42.0 mm Grey

10495247


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 32.0 mm 32.0 mm Grey

10494783


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Grey
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 25.0 mm 25.0 mm Grey

10494721


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 45.0 mm 45.0 mm Black

10495278


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 48.0 mm 48.0 mm Grey

10495063


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Grey
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090