Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| R 0,2527 - R 0,3931 | Request the lead time here |
M4
|
0.362 in
9.2 mm
|
Black
|
Cap
|
||
| R 3,3076 - R 5,1451 | Request the lead time here |
M27;M28
|
1.972 in
50.1 mm
|
Black
|
Cap
|
||
| R 34,3299 - R 53,4022 | Request the lead time here |
M56
|
4.102 in
104.2 mm
|
Black
|
Cap
|
||
| R 7,3933 - R 11,5008 | Request the lead time here |
M30
|
2.201 in
55.9 mm
|
Black
|
Cap
|
||
| R 25,1753 - R 39,1616 | Request the lead time here |
M48
|
3.606 in
91.6 mm
|
Black
|
Cap
|
||
| R 8,6969 - R 13,5285 | Request the lead time here |
M33
|
2.382 in
60.5 mm
|
Black
|
Cap
|
||
| R 12,6453 - R 19,6705 | Request the lead time here |
M39;M40
|
2.835 in
72.0 mm
|
Black
|
Cap
|
||
| R 36,6186 - R 56,9623 | Request the lead time here |
M64
|
4.594 in
116.7 mm
|
Black
|
Cap
|
||
| R 9,7278 - R 15,1321 | Request the lead time here |
M36
|
2.638 in
67.0 mm
|
Black
|
Cap
|
||
| R 24,0309 - R 37,3815 | Request the lead time here |
M45
|
3.366 in
85.5 mm
|
Black
|
Cap
|
||
| R 21,6288 - R 33,6449 | Request the lead time here |
M42
|
3.012 in
76.5 mm
|
Black
|
Cap
|
||
| R 32,0413 - R 49,842 | Request the lead time here |
M52
|
3.858 in
98.0 mm
|
Black
|
Cap
|
||
| R 2,0714 - R 5,1527 | Request the lead time here |
1/4
|
|
Black
|
1
|
||
| R 2,3244 - R 4,9105 | Request the lead time here |
M10
|
0.622 in
15.8 mm
|
Black
|
1
|
||
| R 3,7675 - R 10,1365 | 10 In stock - Delivery conditions may apply, visit our FAQs |
|
1.173 in
29.8 mm
|
White
|
|
||
| R 7,2897 - R 7,2897 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
1.748 in
44.4 mm
|
White
|
|
||
| R 2,3244 - R 4,9105 | Request the lead time here |
M10
|
0.622 in
15.8 mm
|
White
|
1
|
||
| R 5,0442 - R 12,558 | Request the lead time here |
|
1.339 in
34.0 mm
|
White
|
|
||
| R 6,0721 - R 10,9249 | 140 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
1.484 in
37.7 mm
|
Grey
|
1
|
||
| Request the lead time here |
5/16 UNF
|
|
Green
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue