Menu Search

Captive Screws - Cheese Head

In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min l10 25 d2 a012 d3 View
R 46,8538 - R 66,9391 Request the lead time here
M2
3.0
1.3
2.5
10.0
1.2
3.8
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
2.0
3.5
16.0
2.0
5.5
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
2.6
4.5
20.0
2.8
7.0
R 46,8538 - R 66,9391 Request the lead time here
M2
3.0
1.3
2.5
16.0
1.2
3.8
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
2.0
3.5
20.0
2.0
5.5
R 47,7025 - R 68,1413 Request the lead time here
M3
4.5
2.0
3.5
10.0
2.0
5.5
R 55,7423 - R 74,6714 Request the lead time here
M6
7.5
3.9
6.5
60.0
4.2
10.0
R 48,7162 - R 69,5912 Request the lead time here
M3.5
5.2
2.4
3.8
16.0
2.3
6.0
R 47,7025 - R 68,1413 Request the lead time here
M2.5
3.7
1.6
2.8
30.0
1.7
4.5
R 46,8538 - R 66,9391 Request the lead time here
M2
3.0
1.3
2.5
20.0
1.2
3.8
R 58,967 - R 78,4851 Request the lead time here
M5
7.5
3.3
5.5
80.0
3.7
8.5
R 48,7162 - R 69,5912 Request the lead time here
M3
4.5
2.0
3.5
30.0
2.0
5.5
R 51,4154 - R 73,4573 Request the lead time here
M5
7.5
3.3
5.5
30.0
3.7
8.5
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
2.6
4.5
30.0
2.8
7.0
R 48,7162 - R 69,5912 Request the lead time here
M3
4.5
2.0
3.5
25.0
2.0
5.5
R 48,7162 - R 69,5912 Request the lead time here
M3.5
5.2
2.4
3.8
30.0
2.3
6.0
R 48,7162 - R 69,5912 Request the lead time here
M4
6.0
2.6
4.5
60.0
2.8
7.0
R 51,4154 - R 73,4573 Request the lead time here
M6
7.5
3.9
6.5
40.0
4.2
10.0
R 47,7025 - R 68,1413 Request the lead time here
M2.5
3.7
1.6
2.8
16.0
1.7
4.5
R 49,5648 - R 70,8052 Request the lead time here
M5
7.5
3.3
5.5
12.0
3.7
8.5
  • of 3
Captive Screw M2 10.0 303 Stainless Steel

20137267

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3 16.0 303 Stainless Steel

20137359

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M4 20.0 303 Stainless Steel

20137489

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M2 16.0 303 Stainless Steel

20137281

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3 20.0 303 Stainless Steel

20137366

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M3 10.0 303 Stainless Steel

20137342

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M6 60.0 303 Stainless Steel

20137656

Price Range
R 74,6714 - R 55,7423

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M3.5 16.0 303 Stainless Steel

20137410

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M2.5 30.0 303 Stainless Steel

20137335

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M2 20.0 303 Stainless Steel

20137298

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M5 80.0 303 Stainless Steel

20137595

Price Range
R 78,4851 - R 58,967

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M3 30.0 303 Stainless Steel

20137380

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M5 30.0 303 Stainless Steel

20137557

Price Range
R 73,4573 - R 51,4154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M4 30.0 303 Stainless Steel

20137496

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M3 25.0 303 Stainless Steel

20137373

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M3.5 30.0 303 Stainless Steel

20137441

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M4 60.0 303 Stainless Steel

20137519

Price Range
R 69,5912 - R 48,7162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M6 40.0 303 Stainless Steel

20137632

Price Range
R 73,4573 - R 51,4154

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M2.5 16.0 303 Stainless Steel

20137205

Price Range
R 68,1413 - R 47,7025

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M5 12.0 303 Stainless Steel

20137526

Price Range
R 70,8052 - R 49,5648

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5