Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
R 85,7858 - R 122,3992 Request the lead time here
M3
3.5
6.0
12.0
5.5
5.5
2.0
R 87,9145 - R 125,5922 Request the lead time here
M3
3.5
6.0
20.0
3.0
5.5
2.0
R 112,8201 - R 161,1412 Request the lead time here
M8
8.5
16.0
45.0
8.0
13.0
6.0
R 128,5723 - R 183,7052 Request the lead time here
M10
10.6
20.0
30.0
10.0
16.0
7.5
R 162,6312 - R 232,452 Request the lead time here
M10
10.6
20.0
80.0
10.0
16.0
7.5
R 101,1123 - R 144,3246 Request the lead time here
M3
4.5
8.0
40.0
4.0
7.0
2.8
R 101,9638 - R 145,6018 Request the lead time here
M5
5.5
10.0
40.0
5.0
8.5
3.7
R 99,1965 - R 141,7702 Request the lead time here
M6
6.5
12.0
30.0
7.5
10.0
4.2
R 100,048 - R 142,8345 Request the lead time here
M4
4.5
8.0
35.0
4.0
7.0
2.8
R 99,1965 - R 141,7702 Request the lead time here
M5
5.5
10.0
35.0
5.0
8.5
3.7
R 97,2807 - R 139,0029 Request the lead time here
M6
6.5
12.0
25.0
6.0
10.0
4.2
R 107,2855 - R 153,265 Request the lead time here
M8
8.5
16.0
35.0
8.0
13.0
6.0
R 132,404 - R 189,0269 Request the lead time here
M8
8.5
16.0
80.0
8.0
13.0
6.0
R 104,5182 - R 149,2205 Request the lead time here
M4
4.5
8.0
50.0
4.0
7.0
2.8
R 232,2391 - R 331,8614 Request the lead time here
M16
17.5
32.0
35.0
16.0
24.0
12.0
R 89,4046 - R 127,7209 Request the lead time here
M3
3.5
6.0
25.0
3.0
5.5
2.0
R 168,8044 - R 241,1796 Request the lead time here
M12
13.2
24.0
80.0
12.0
18.0
8.0
R 252,0358 - R 359,96 Request the lead time here
M16
17.5
32.0
100.0
16.0
24.0
12.0
R 81,9542 - R 117,0775 Request the lead time here
M2.5
2.8
5.0
8.0
2.5
4.5
1.8
R 90,6818 - R 129,4238 Request the lead time here
M3
3.5
6.0
30.0
3.0
5.5
2.0
  • of 4
Captive Screw M3 6.0 303 Stainless Steel

20758714

Price Range
R 122,3992 - R 85,7858

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758738

Price Range
R 125,5922 - R 87,9145

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M8 45.0 303 Stainless Steel

20759094

Price Range
R 161,1412 - R 112,8201

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw M10 20.0 303 Stainless Steel

20759155

Price Range
R 183,7052 - R 128,5723

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M10 20.0 303 Stainless Steel

20759216

Price Range
R 232,452 - R 162,6312

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw Hex Drive M3 40.0 303 Stainless Steel

20758837

Price Range
R 144,3246 - R 101,1123

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 40.0 303 Stainless Steel

20758912

Price Range
R 145,6018 - R 101,9638

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 30.0 303 Stainless Steel

20758974

Price Range
R 141,7702 - R 99,1965

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M4 35.0 303 Stainless Steel

20758820

Price Range
R 142,8345 - R 100,048

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 35.0 303 Stainless Steel

20758905

Price Range
R 141,7702 - R 99,1965

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 25.0 303 Stainless Steel

20758967

Price Range
R 139,0029 - R 97,2807

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M8 35.0 303 Stainless Steel

20759070

Price Range
R 153,265 - R 107,2855

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M8 80.0 303 Stainless Steel

20759124

Price Range
R 189,0269 - R 132,404

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M4 50.0 303 Stainless Steel

20758844

Price Range
R 149,2205 - R 104,5182

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw M16 32.0 303 Stainless Steel

20759315

Price Range
R 331,8614 - R 232,2391

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
  • d6
    32.0
Captive Screw Hex Drive M3 25.0 303 Stainless Steel

20758745

Price Range
R 127,7209 - R 89,4046

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M12 24.0 303 Stainless Steel

20759292

Price Range
R 241,1796 - R 168,8044

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    13.2
  • d6
    24.0
Captive Screw M16 32.0 303 Stainless Steel

20759377

Price Range
R 359,96 - R 252,0358

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
  • d6
    32.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758660

Price Range
R 117,0775 - R 81,9542

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw Hex Drive M3 30.0 303 Stainless Steel

20758752

Price Range
R 129,4238 - R 90,6818

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0