We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| R 92,5576 - R 133,2543 | Request the lead time here |
4.921 in
125.0 mm
|
White
|
PA
|
122.0 kg
122.0 kg
|
||
| R 90,4816 - R 130,2815 | Request the lead time here |
4.921 in
125.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| R 203,6298 - R 293,1375 | Request the lead time here |
3.15 in
80.0 mm
|
Blue
|
Plastic
|
152.3 kg
152.3 kg
|
||
| R 50,1581 - R 50,1581 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 470,0617 - R 537,0497 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| R 14,2396 - R 16,2555 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
||
| R 1 285,5038 - R 3 923,3979 | Request the lead time here |
6.89 in
175.0 mm
|
Red
|
Cast Iron
|
662.8 kg
662.8 kg
|
||
| R 472,03 - R 1 441,0758 | Request the lead time here |
3.15 in
80.0 mm
|
Red
|
Cast Iron
|
163.1 kg
163.1 kg
|
||
| R 50,1581 - R 50,1581 | Request the lead time here |
2.953 in
75.0 mm
|
Dark Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 318,8078 - R 458,9662 | Request the lead time here |
4.921 in
125.0 mm
|
Blue
|
Plastic
|
203.1 kg
203.1 kg
|
||
| R 61,7102 - R 188,6519 | Request the lead time here |
2.48 in
63.0 mm
|
Red
|
PA
|
61.2 kg
61.2 kg
|
||
| 10209226 | R 20,5751 - R 29,6173 | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
Plastic
|
25.5 kg
25.5 kg
|
|
| 10292303 | R 6,5781 - R 12,8959 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
Polymer
|
10.0 kg
10.0 kg
|
|
| R 144,3075 - R 284,3858 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| R 61,7102 - R 88,8362 | Request the lead time here |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| R 428,0997 - R 769,2496 | 6 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| 10270493 | R 197,9128 - R 197,9128 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| R 1 006,8006 - R 3 073,0562 | Request the lead time here |
5.906 in
150.0 mm
|
Red
|
Cast Iron
|
458.9 kg
458.9 kg
|
||
| R 28,463 - R 28,463 | Request the lead time here |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| R 63,7097 - R 63,7097 | 288 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Black
|
Plastic
|
80.0 kg
80.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue