Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
R 46,3176 - R 56,0443 Request the lead time here
5.2 mm
22.64 N
0.9 mm
10.2 mm
R 49,2126 - R 59,5472 Request the lead time here
7.1 mm
14.32 N
1.0 mm
15.2 mm
R 44,4384 - R 53,7704 Request the lead time here
9.5 mm
4.98 N
0.7 mm
15.2 mm
R 49,9362 - R 60,4228 Request the lead time here
9.5 mm
10.90 N
1.0 mm
18.3 mm
R 49,2126 - R 59,5472 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
R 52,107 - R 63,0495 Request the lead time here
9.5 mm
12.01 N
1.1 mm
21.6 mm
R 49,9362 - R 60,4228 Request the lead time here
7.1 mm
18.64 N
1.1 mm
18.3 mm
R 52,107 - R 63,0495 Request the lead time here
9.5 mm
66.05 N
1.7 mm
21.6 mm
R 52,107 - R 63,0495 Request the lead time here
8.7 mm
18.64 N
1.1 mm
21.6 mm
R 49,9362 - R 60,4228 Request the lead time here
9.5 mm
8.01 N
0.9 mm
18.3 mm
R 49,9362 - R 60,4228 Request the lead time here
8.7 mm
12.28 N
1.0 mm
18.3 mm
R 53,0398 - R 64,1782 Request the lead time here
14.2 mm
21.48 N
1.4 mm
24.8 mm
R 53,5548 - R 64,8013 Request the lead time here
9.0 mm
44.57 N
1.6 mm
24.4 mm
R 49,9362 - R 60,4228 Request the lead time here
8.7 mm
25.49 N
1.2 mm
18.3 mm
R 49,9362 - R 60,4228 Request the lead time here
7.1 mm
14.72 N
1.0 mm
18.3 mm
R 52,107 - R 63,0495 Request the lead time here
13.1 mm
13.34 N
1.1 mm
21.2 mm
R 52,107 - R 63,0495 Request the lead time here
9.5 mm
39.41 N
1.5 mm
21.6 mm
R 49,2126 - R 59,5472 Request the lead time here
7.1 mm
8.01 N
0.8 mm
15.2 mm
R 52,107 - R 63,0495 Request the lead time here
7.1 mm
37.81 N
1.4 mm
21.6 mm
R 53,5548 - R 64,8013 Request the lead time here
11.1 mm
38.21 N
1.6 mm
24.8 mm
  • of 5
Conical Spring 10.2 mm (OD) 6.3 mm (L) 7.15 Nmm

10442005

Price Range
R 56,0443 - R 46,3176

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.64 N
  • Maximum Outside Diameter
    10.2 mm
  • Minimum Outside Diameter
    5.2 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 2.26 Nmm

10442180

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.32 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 0.63 Nmm

10442128

Price Range
R 53,7704 - R 44,4384

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    4.98 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 15.9 mm (L) 1.37 Nmm

10442319

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.90 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 4.06 Nmm

10442227

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 0.76 Nmm

10442463

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.01 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 1.47 Nmm

10442364

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.64 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 12.7 mm (L) 10.41 Nmm

10442623

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    66.05 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 38.1 mm (L) 0.98 Nmm

10442517

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.64 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 0.63 Nmm

10419175

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 1.29 Nmm

10442326

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.28 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 2.25 Nmm

10442647

Price Range
R 64,1782 - R 53,0398

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.4 mm (OD) 25.4 mm (L) 3.51 Nmm

10442722

Price Range
R 64,8013 - R 53,5548

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.57 N
  • Maximum Outside Diameter
    24.4 mm
  • Minimum Outside Diameter
    9.0 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 12.7 mm (L) 4.01 Nmm

10442418

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.49 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 1.16 Nmm

10442333

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.72 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.2 mm (OD) 19.0 mm (L) 1.40 Nmm

10442487

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.34 N
  • Maximum Outside Diameter
    21.2 mm
  • Minimum Outside Diameter
    13.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 15.9 mm (L) 4.97 Nmm

10442586

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    39.41 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.84 Nmm

10442142

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 25.4 mm (L) 2.98 Nmm

10442579

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.81 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 4.01 Nmm

10442715

Price Range
R 64,8013 - R 53,5548

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    38.21 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel