Menu Search

Decorative Screw Covers

In stock

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Material: ABS Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Series Code: SR1600

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Colour Quantity Per Pad D View
Request the lead time here
Pine
20
13.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Grey
15
20.0 mm
Request the lead time here
Wenge
15
20.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Black
15
20.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Dark Oak
15
20.0 mm
Request the lead time here
Cream
15
20.0 mm
Request the lead time here
Ash
20
13.0 mm
R 1,0303 - R 1,3235 Request the lead time here
White
20
13.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Light Oak
15
20.0 mm
Request the lead time here
Mahogany
20
13.0 mm
Request the lead time here
Walnut
20
13.0 mm
Request the lead time here
Cream
20
13.0 mm
Request the lead time here
Cherry
15
20.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Aluminium
15
20.0 mm
R 1,0303 - R 1,3235 Request the lead time here
Aluminium
20
13.0 mm
R 1,7222 - R 2,2137 800 In stock - Delivery conditions may apply, visit our FAQs
White
15
20.0 mm
Request the lead time here
Mahogany
15
20.0 mm
R 1,0303 - R 1,3235 Request the lead time here
Grey
20
13.0 mm
R 1,7222 - R 2,2137 Request the lead time here
Ash
15
20.0 mm
R 1,7222 - R 2,2137 Request the lead time here
White
15
20.0 mm
  • of 2
Decorative Screw Cover 13.0 mm ABS Pine

10291085


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Pine
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Grey

10291153

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Wenge

10291238


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Wenge
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 20.0 mm ABS Black

10291146

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Dark Oak

10291221

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Dark Oak
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 20.0 mm ABS Cream

10291139


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Cream
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 13.0 mm ABS Ash

10291054


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Ash
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 13.0 mm ABS White

10290996

Price Range
R 1,3235 - R 1,0303

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Light Oak

10290989

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Light Oak
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32
Decorative Screw Cover 13.0 mm ABS Mahogany

10291061


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Mahogany
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 13.0 mm ABS Walnut

10291078


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Walnut
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 13.0 mm ABS Cream

10291009


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Cream
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Cherry

10291160


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Cherry
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Aluminium

10291245

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Aluminium
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 13.0 mm ABS Aluminium

10291115

Price Range
R 1,3235 - R 1,0303

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Aluminium
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS White

10290965

Price Range
R 2,2137 - R 1,7222

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    20.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32
Decorative Screw Cover 20.0 mm ABS Mahogany

10291191


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Mahogany
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 13.0 mm ABS Grey

10291023

Price Range
R 1,3235 - R 1,0303

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Ash

10291184

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Ash
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS White

10291122

Price Range
R 2,2137 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32