Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.004 in
25.5 mm
|
1.102 in
28.0 mm
|
Black
|
Nylon
|
0.5 in
12.7 mm
|
1
|
|||
| R 1,8091 - R 2,961 | Request the lead time here |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
Nylon
|
0.406 in
10.3 mm
|
|
||
| Request the lead time here |
|
|
White
|
PA
|
|
|
|||
| Request the lead time here |
|
|
Black
|
PA
|
|
|
|||
| R 5,4273 - R 12,8982 | 1300 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
1.681 in
42.7 mm
|
Black
|
Nylon
|
0.465 in
11.8 mm
|
1
|
||
| R 5,4273 - R 12,8982 | 110 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
1.496 in
38.0 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
||
| R 1,8091 - R 2,961 | Request the lead time here |
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
|
||
| R 6,6636 - R 16,6499 | 450 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
||
| R 2,8946 - R 7,1932 | Request the lead time here |
0.874 in
22.2 mm
|
1.126 in
28.6 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
||
| R 3,3921 - R 8,4955 | 2800 In stock - Delivery conditions may apply, visit our FAQs |
1.094 in
27.8 mm
|
1.22 in
31.0 mm
|
Black
|
Nylon
|
0.465 in
11.8 mm
|
|
||
| Request the lead time here |
|
|
White
|
PA
|
|
|
|||
| 10021095 | R 4,1308 - R 10,3248 | Request the lead time here |
1.26 in
32.0 mm
|
1.374 in
34.9 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
|
| R 11,2549 - R 36,8785 | Request the lead time here |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
White
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| R 3,0883 - R 4,5216 | Request the lead time here |
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| R 1,5679 - R 2,4029 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.40 mm
|
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.311 in
7.9 mm
|
|
||
| 100 In stock - Delivery conditions may apply, visit our FAQs |
|
|
White
|
PA
|
|
|
|||
| R 2,382 - R 4,7903 | Request the lead time here |
0.874 in
22.2 mm
|
0.969 in
24.6 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
|
||
| R 5,6119 - R 15,084 | Request the lead time here |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
White
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| R 12,1076 - R 40,3197 | Request the lead time here |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
White
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| Request the lead time here |
|
|
White
|
PA
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue