Menu Search

Edge Wire Saddles

In production

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
R 1,8793 - R 2,3452 Request the lead time here
20.0 mm
10.0 mm
R 5,4693 - R 6,2333 Request the lead time here
30.4 mm
12.1 mm
R 1,7048 - R 2,3375 Request the lead time here
21.6 mm
10.6 mm
R 4,3082 - R 4,9194 Request the lead time here
26.8 mm
33.3 mm
R 1,6341 - R 2,0394 Request the lead time here
20.0 mm
10.0 mm
R 4,9543 - R 5,6573 Request the lead time here
26.8 mm
24.9 mm
R 1,6341 - R 2,0394 Request the lead time here
16.2 mm
6.1 mm
R 1,6341 - R 2,0394 Request the lead time here
20.0 mm
10.0 mm
R 4,9543 - R 5,6573 Request the lead time here
19.8 mm
16.3 mm
R 1,5346 - R 3,8899 Request the lead time here
28.0 mm
23.2 mm
R 4,3082 - R 4,9194 Request the lead time here
19.8 mm
16.3 mm
R 4,3082 - R 4,9194 Request the lead time here
26.8 mm
24.9 mm
R 4,75 - R 5,2778 Request the lead time here
31.0 mm
19.0 mm
R 2,6882 - R 2,6882 Request the lead time here
21.6 mm
11.2 mm
R 1,6341 - R 2,0394 Request the lead time here
11.3 mm
6.1 mm
R 1,8793 - R 2,3452 Request the lead time here
20.0 mm
10.0 mm
R 4,9499 - R 5,6221 Request the lead time here
30.4 mm
12.1 mm
R 1,6341 - R 2,0394 Request the lead time here
20.0 mm
10.0 mm
R 4,3082 - R 4,9194 Request the lead time here
28.8 mm
24.9 mm
R 4,3387 - R 4,9499 Request the lead time here
31.0 mm
19.0 mm
  • of 2
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108543

Price Range
R 2,3452 - R 1,8793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 8.5 mm 19.6 mm PA

10009796

Price Range
R 6,2333 - R 5,4693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.7 mm Nylon 6/6

10005941

Price Range
R 2,3375 - R 1,7048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
Cable Grommet Edge 23.1 mm 22.8 mm Nylon 6/6

10013946

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005927

Price Range
R 2,0394 - R 1,6341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

10013922

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
Cable Grommet Edge 5.0 mm 10.0 mm Nylon 6/6

10005903

Price Range
R 2,0394 - R 1,6341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 6.5 mm 11.6 mm Black Nylon 6/6

10005897

Price Range
R 2,0394 - R 1,6341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.2 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

10013908

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Wire Saddle 11.2 mm 21.0 mm Natural Nylon 6/6

10005866

Price Range
R 3,8899 - R 1,5346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Depth
    6.2 mm
  • Inside Height
    7.75 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge 7.4 mm 11.6 mm Nylon 6/6

10013892

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 15.0 mm 16.7 mm Nylon 6/6

10013915

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

10009772

Price Range
R 5,2778 - R 4,75

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

10644737

Price Range
R 2,6882 - R 2,6882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Wire Saddle Natural Nylon 6/6

10005934

Price Range
R 2,0394 - R 1,6341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108536

Price Range
R 2,3452 - R 1,8793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

10009789

Price Range
R 5,6221 - R 4,9499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005910

Price Range
R 2,0394 - R 1,6341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 14.7 mm 16.8 mm Nylon 6/6

10013939

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    14.7 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Hinged Edge 12.0 mm 19.6 mm Nylon 6/6

10009765

Price Range
R 4,9499 - R 4,3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
  • Maximum Panel Thickness
    1.6 mm