Optical Fibre Limiting Tubing Tools offer the best protection for fibres, avoiding difficulties such as crushing, bending and micro-bending while providing a complete and self-manageable solution for fibre routing.
Suitable for short-distance blown fibre installations and FTTH/FTTB curbside applications. The tubing can be wrapped around the cable or inserted inside the cable sleeve to provide additional protection. Used in applications in industries such as manufacturing and medical.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Colour | View | |
|---|---|---|---|---|---|
| R 48,2929 - R 48,2929 | Request the lead time here |
0.102 in
2.6 mm
|
Red
|
||
| R 45,454 - R 45,454 | Request the lead time here |
0.165 in
4.2 mm
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue