Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
R 777,7506 - R 1 036,8715 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
R 1 022,8964 - R 1 278,7176 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
R 1 060,9396 - R 1 326,2716 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
R 835,5918 - R 1 114,1225 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
R 6 721,0314 - R 7 467,7264 Request the lead time here
60.0
TR36 x 12
36.0
16.0
80.0
2.0
115.0
R 12 634,6152 - R 14 038,526 Request the lead time here
70.0
TR50 x 8
50.0
20.0
90.0
1.0
170.0
R 1 237,957 - R 1 456,3172 Request the lead time here
46.0
TR26 x 10
26.0
14.0
38.0
2.0
62.0
R 465,8352 - R 621,1136 Request the lead time here
25.0
TR10 x 4
10.0
10.0
25.0
2.0
42.0
R 1 312,8788 - R 1 641,0985 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
R 1 364,3148 - R 1 604,9963 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
R 1 991,4454 - R 2 342,9569 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
R 6 571,3818 - R 7 301,5785 Request the lead time here
60.0
TR36 x 6
36.0
20.0
80.0
1.0
115.0
R 1 602,473 - R 1 885,2738 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
R 8 369,3116 - R 9 299,1575 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
R 633,3417 - R 844,5204 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
R 4 082,6573 - R 4 803,1491 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
R 2 962,7118 - R 3 485,6118 Request the lead time here
48.0
TR30 x 6
30.0
15.0
58.0
1.0
90.0
R 1 369,7495 - R 1 712,1384 Request the lead time here
26.0
TR20 x 4
20.0
11.0
38.0
1.0
62.0
R 460,4004 - R 613,9319 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
R 1 978,8291 - R 2 328,0114 Request the lead time here
33.0
TR24 x 10
24.0
12.0
50.0
2.0
77.0
  • of 4
Flanged Nut TR18 x 4 35.0 Bronze

20146719

Price Range
R 1 036,8715 - R 777,7506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 8 44.0 Bronze

20146764

Price Range
R 1 278,7176 - R 1 022,8964

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x10 44.0 Bronze

20146801

Price Range
R 1 326,2716 - R 1 060,9396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR18 x 8 35.0 Bronze

20146733

Price Range
R 1 114,1225 - R 835,5918

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 12 60.0 Bronze

20147273

Price Range
R 7 467,7264 - R 6 721,0314

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR50 x 8 70.0 Bronze

20147341

Price Range
R 14 038,526 - R 12 634,6152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut TR26 x 10 46.0 Bronze

20149581

Price Range
R 1 456,3172 - R 1 237,957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 4 25.0 Bronze

20149666

Price Range
R 621,1136 - R 465,8352

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146757

Price Range
R 1 641,0985 - R 1 312,8788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR28 x 5 46.0 Bronze

20146863

Price Range
R 1 604,9963 - R 1 364,3148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146962

Price Range
R 2 342,9569 - R 1 991,4454

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR36 x 6 60.0 Bronze

20147280

Price Range
R 7 301,5785 - R 6 571,3818

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146849

Price Range
R 1 885,2738 - R 1 602,473

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR60 x 9 90.0 Bronze

20147051

Price Range
R 9 299,1575 - R 8 369,3116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 3 24.0 Bronze

20147143

Price Range
R 844,5204 - R 633,3417

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
R 4 803,1491 - R 4 082,6573

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR30 x 6 48.0 Bronze

20147266

Price Range
R 3 485,6118 - R 2 962,7118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR20 x 4 26.0 Bronze

20147198

Price Range
R 1 712,1384 - R 1 369,7495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR12 x 6 20.0 Bronze

20147129

Price Range
R 613,9319 - R 460,4004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 10 33.0 Bronze

20147211

Price Range
R 2 328,0114 - R 1 978,8291

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand