Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
R 2,3835 - R 3,1535 Request the lead time here
4.8 mm
M5 3/16"
19.0 mm
UNF Threads
R 0,9334 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
19.0 mm
R 1,4501 - R 3,3957 Request the lead time here
5.9 mm
M6, 1/4 in UNF
25.0 mm
R 1,5131 - R 3,559 Request the lead time here
7.9 mm
M8, 5/16 in UNF
19.0 mm
R 1,6454 - R 3,8631 Request the lead time here
10.3 mm
13.0 mm
R 2,1221 - R 4,9387 Request the lead time here
12.7 mm
1/2 in UNF, 1/4 in BSP
13.0 mm
R 2,2451 - R 5,2541 Request the lead time here
15.2 mm
13.0 mm
R 3,5522 - R 8,2781 Request the lead time here
19.1 mm
M20;3/4"
13.0 mm
UNF Threads
R 4,8285 - R 11,2627 Request the lead time here
21.4 mm
M22
25.0 mm
Metric Threads
R 4,4594 - R 10,4744 Request the lead time here
25.4 mm
1"
13.0 mm
UNF Threads
R 5,2129 - R 13,6279 Request the lead time here
28.6 mm
7/8";M30;1 1/8"
38.0 mm
UNF Threads
R 8,6114 - R 20,2167 20 In stock - Delivery conditions may apply, visit our FAQs
34.9 mm
M35;1 3/8"
38.0 mm
UNF Threads
R 8,9958 - R 22,1877 Request the lead time here
44.5 mm
1 3/8";M45
25.0 mm
Metric Threads
R 0,9349 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
R 1,3685 - R 3,2042 150 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
M6, 1/4 in UNF
13.0 mm
R 9,7493 - R 24,1024 Request the lead time here
41.3 mm
1 1/4";M32
38.0 mm
Metric Threads
R 10,7489 - R 26,5802 Request the lead time here
44.5 mm
1 3/8";M45
50.0 mm
Metric Threads
R 10,103 - R 26,4112 Request the lead time here
38.1 mm
M39;1 1/2"
50.0 mm
UNF Threads
R 7,3351 - R 17,1757 Request the lead time here
31.8 mm
1";1 1/4"
25.0 mm
Metric Threads
R 14,3472 - R 35,4778 Request the lead time here
50.8 mm
2"
50.0 mm
UNF Threads
  • of 6
Flexible Cap 4.8 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108741

Price Range
R 3,1535 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Size
    M5 3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 4.4 mm 19.0 mm 230 °C PVC Yellow

10007723

Price Range
R 2,3088 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 25.0 mm 230 °C PVC Yellow

10007808

Price Range
R 3,3957 - R 1,4501

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm 230 °C PVC Yellow

10007884

Price Range
R 3,559 - R 1,5131

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 13.0 mm 230 °C PVC Yellow

10007969

Price Range
R 3,8631 - R 1,6454

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 12.7 mm 13.0 mm 230 °C PVC Yellow

10008041

Price Range
R 4,9387 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Thread Size
    1/2 in UNF, 1/4 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm 13.0 mm 230 °C PVC Yellow

10008126

Price Range
R 5,2541 - R 2,2451

Stock Levels
Request the lead time here
Attributes
  • d
    15.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 19.1 mm 13.0 mm 230 °C PVC Yellow

10008201

Price Range
R 8,2781 - R 3,5522

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • h
    13.0 mm
  • Thread Size
    M20;3/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 21.4 mm 25.0 mm 230 °C PVC Yellow

10008287

Price Range
R 11,2627 - R 4,8285

Stock Levels
Request the lead time here
Attributes
  • d
    21.4 mm
  • h
    25.0 mm
  • Thread Size
    M22
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 25.4 mm 13.0 mm 230 °C PVC Yellow

10008362

Price Range
R 10,4744 - R 4,4594

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • h
    13.0 mm
  • Thread Size
    1"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 28.6 mm 38.0 mm 230 °C PVC Yellow

10008447

Price Range
R 13,6279 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    38.0 mm
  • Thread Size
    7/8";M30;1 1/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 34.9 mm 38.0 mm 230 °C PVC Yellow

10008522

Price Range
R 20,2167 - R 8,6114

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    34.9 mm
  • h
    38.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 44.5 mm 25.0 mm 230 °C PVC Yellow

10008607

Price Range
R 22,1877 - R 8,9958

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 4.4 mm 13.0 mm 230 °C PVC Yellow

10007716

Price Range
R 2,3088 - R 0,9349

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 13.0 mm 230 °C PVC Yellow

10007792

Price Range
R 3,2042 - R 1,3685

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.9 mm
  • h
    13.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 41.3 mm 38.0 mm 230 °C PVC Yellow

10008584

Price Range
R 24,1024 - R 9,7493

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    38.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm 50.0 mm 230 °C PVC Yellow

10008621

Price Range
R 26,5802 - R 10,7489

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    50.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 38.1 mm 50.0 mm 230 °C PVC Yellow

10008560

Price Range
R 26,4112 - R 10,103

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 31.8 mm 25.0 mm 230 °C PVC Yellow

10008485

Price Range
R 17,1757 - R 7,3351

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    25.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 50.8 mm 50.0 mm 230 °C PVC Yellow

10008669

Price Range
R 35,4778 - R 14,3472

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    50.0 mm
  • Thread Size
    2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C