Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length View
R 182,9316 - R 209,0134 5 In stock - Delivery conditions may apply, visit our FAQs
M4
1000.0 mm
R 1 280,5197 - R 1 280,5197 Request the lead time here
M18
1000.0 mm
R 192,4349 - R 219,8768 9 In stock - Delivery conditions may apply, visit our FAQs
M5
1000.0 mm
R 22,428 - R 87,42 Request the lead time here
M10
200.0 mm
R 309,7197 - R 335,2153 Request the lead time here
M3
1000.0 mm
R 228,6645 - R 261,2589 Request the lead time here
M6
1000.0 mm
R 955,4395 - R 1 034,188 8 In stock - Delivery conditions may apply, visit our FAQs
M16
1000.0 mm
R 1 462,3984 - R 1 462,3984 Request the lead time here
M20
1000.0 mm
R 389,0372 - R 444,4975 Request the lead time here
M10
1000.0 mm
R 318,4849 - R 344,7346 Request the lead time here
M8
1000.0 mm
R 809,9676 - R 876,7717 Request the lead time here
M14
1000.0 mm
R 3 084,2688 - R 3 084,2688 Request the lead time here
M24 x 3.0
1000.0 mm
R 555,4687 - R 601,2497 1 In stock - Delivery conditions may apply, visit our FAQs
M12
1000.0 mm
R 8,5592 - R 29,2318 Request the lead time here
M4
200.0 mm
R 15,8563 - R 61,8004 Request the lead time here
M8
200.0 mm
R 9,7052 - R 33,1198 Request the lead time here
M5
200.0 mm
R 11,4316 - R 39,0532 Request the lead time here
M6
200.0 mm
R 3,628 - R 4,4789 Request the lead time here
3/8-16
25.4 mm
R 23,7598 - R 29,3331 Request the lead time here
1/2-13
127 mm
R 3,0995 - R 4,0761 Request the lead time here
1/4-20
50.8 mm
  • of 3
Threaded Rod 1000.0 mm (L) M4 PA

10178706

Price Range
R 209,0134 - R 182,9316

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M4
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M18 PA

10178782

Price Range
R 1 280,5197 - R 1 280,5197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M5 PA

10178713

Price Range
R 219,8768 - R 192,4349

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M10 PA

10065020

Price Range
R 87,42 - R 22,428

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M3 PA

10178690

Price Range
R 335,2153 - R 309,7197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M6 PA

10178720

Price Range
R 261,2589 - R 228,6645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M16 PA

10178775

Price Range
R 1 034,188 - R 955,4395

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M20 PA

10178799

Price Range
R 1 462,3984 - R 1 462,3984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M10 PA

10178744

Price Range
R 444,4975 - R 389,0372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M8 PA

10178737

Price Range
R 344,7346 - R 318,4849

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M14 PA

10178768

Price Range
R 876,7717 - R 809,9676

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M24 PA

10178805

Price Range
R 3 084,2688 - R 3 084,2688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M12 PA

10178751

Price Range
R 601,2497 - R 555,4687

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M4 PA

10064986

Price Range
R 29,2318 - R 8,5592

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M8 Polyamide

10065013

Price Range
R 61,8004 - R 15,8563

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M5 PA

10064993

Price Range
R 33,1198 - R 9,7052

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M6 Polyamide

10065006

Price Range
R 39,0532 - R 11,4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 3/8-16 Nylon 6/6

10373415

Price Range
R 4,4789 - R 3,628

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 5.000 in (L) 1/2-13 Nylon 6/6

10373521

Price Range
R 29,3331 - R 23,7598

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Overall Length
    127 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 1/4-20 Nylon 6/6

10373330

Price Range
R 4,0761 - R 3,0995

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790