Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
R 535,4986 - R 614,3492 Request the lead time here
25
20.0 mm
10.0 mm
R 103,6549 - R 128,7864 Request the lead time here
48
15.0 mm
6.0 mm
R 12,7845 - R 26,3081 Request the lead time here
11
10.4 mm
R 277,9114 - R 318,8443 Request the lead time here
40
16.0 mm
8.0 mm
R 147,3044 - R 183,0318 Request the lead time here
96
15.0 mm
6.0 mm
R 472,8903 - R 542,553 Request the lead time here
20
20.0 mm
10.0 mm
R 152,7517 - R 189,8018 Request the lead time here
21
12.0 mm
6.0 mm
R 237,2487 - R 272,1796 Request the lead time here
32
12.0 mm
6.0 mm
R 185,4923 - R 230,4787 Request the lead time here
30
12.0 mm
6.0 mm
R 596,5139 - R 684,339 Request the lead time here
30
20.0 mm
10.0 mm
R 433,8205 - R 497,7089 Request the lead time here
60
16.0 mm
8.0 mm
R 12,7845 - R 26,3081 Request the lead time here
12
11.2 mm
R 76,3616 - R 94,8938 Request the lead time here
30
12.0 mm
4.0 mm
R 382,8322 - R 439,2109 Request the lead time here
30
24.0 mm
10.0 mm
R 545,5398 - R 777,6683 Request the lead time here
40
24.0 mm
12.0 mm
R 264,3429 - R 303,2846 Request the lead time here
20
17.0 mm
8.0 mm
R 136,3671 - R 169,4633 Request the lead time here
18
9.0 mm
4.0 mm
R 433,8205 - R 497,7089 Request the lead time here
21
20.0 mm
10.0 mm
R 169,1078 - R 210,126 5 In stock - Delivery conditions may apply, visit our FAQs
120
15.0 mm
6.0 mm
R 305,034 - R 349,9493 Request the lead time here
24
18.0 mm
8.0 mm
  • of 3
Gear 15.0 mm 10.0 mm 20.0 mm POM

10185636

Price Range
R 614,3492 - R 535,4986

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gear 3.0 mm 6.0 mm 15.0 mm POM

10185759

Price Range
R 128,7864 - R 103,6549

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gear 5.0 mm 2.4 mm 10.4 mm POM

10403822

Price Range
R 26,3081 - R 12,7845

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 8.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
R 318,8443 - R 277,9114

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gear 3.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
R 183,0318 - R 147,3044

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gear 15.0 mm 10.0 mm 20.0 mm POM

10185605

Price Range
R 542,553 - R 472,8903

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gear 8.0 mm 6.0 mm 12.0 mm POM

10185476

Price Range
R 189,8018 - R 152,7517

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gear 8.0 mm 6.0 mm 12.0 mm POM

10185513

Price Range
R 272,1796 - R 237,2487

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gear 8.0 mm 6.0 mm 12.0 mm POM

10185506

Price Range
R 230,4787 - R 185,4923

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gear 15.0 mm 10.0 mm 20.0 mm POM

10185650

Price Range
R 684,339 - R 596,5139

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gear 8.0 mm 8.0 mm 16.0 mm POM

10185568

Price Range
R 497,7089 - R 433,8205

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
R 26,3081 - R 12,7845

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 3.0 mm 4.0 mm 12.0 mm POM

10185728

Price Range
R 94,8938 - R 76,3616

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gear 12.0 mm 10.0 mm 24.0 mm POM

10185865

Price Range
R 439,2109 - R 382,8322

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    23.0 mm
Gear 15.0 mm 12.0 mm 24.0 mm POM

10185681

Price Range
R 777,6683 - R 545,5398

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    30.0 mm
Gear 12.0 mm 8.0 mm 17.0 mm POM

10185841

Price Range
R 303,2846 - R 264,3429

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    17.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gear 8.0 mm 4.0 mm 9.0 mm POM

10185452

Price Range
R 169,4633 - R 136,3671

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    9.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    16.0 mm
Gear 15.0 mm 10.0 mm 20.0 mm POM

10185612

Price Range
R 497,7089 - R 433,8205

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
R 210,126 - R 169,1078

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    120.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gear 12.0 mm 8.0 mm 18.0 mm POM

10185858

Price Range
R 349,9493 - R 305,034

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    18.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm