Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 3 594,6949 - R 3 994,1486 Request the lead time here
0.4
12.0
4300.0
R 1 259,3078 - R 2 098,9757 Request the lead time here
0.4
16.0
2650.0
R 242,0402 - R 403,3356 Request the lead time here
0.4
16.0
350.0
R 1 872,2693 - R 3 120,5135 Request the lead time here
0.4
16.0
3250.0
R 3 223,1913 - R 3 581,3022 Request the lead time here
0.4
16.0
3800.0
R 4 138,3634 - R 4 598,1816 Request the lead time here
0.4
16.0
5000.0
R 1 898,2784 - R 3 163,7974 Request the lead time here
0.4
16.0
3300.0
R 1 204,9603 - R 2 008,1379 Request the lead time here
0.4
16.0
2500.0
R 1 066,5685 - R 1 777,7435 Request the lead time here
0.4
16.0
2150.0
R 4 254,434 - R 4 727,0626 Request the lead time here
0.4
16.0
5150.0
R 1 992,9982 - R 3 321,7931 Request the lead time here
0.4
16.0
3500.0
R 3 594,6949 - R 3 994,1486 Request the lead time here
0.4
16.0
4300.0
R 3 789,7634 - R 4 210,762 Request the lead time here
0.4
16.0
4550.0
R 1 976,694 - R 3 294,4253 Request the lead time here
0.4
16.0
3450.0
R 1 374,0197 - R 2 289,9682 Request the lead time here
0.4
16.0
2950.0
R 1 793,0773 - R 2 988,3328 Request the lead time here
0.4
16.0
3100.0
R 3 417,8716 - R 3 797,7214 Request the lead time here
0.4
16.0
4050.0
R 4 658,352 - R 5 176,0113 Request the lead time here
0.4
16.0
5700.0
R 3 456,6912 - R 3 840,8112 Request the lead time here
0.4
16.0
4100.0
R 3 867,2085 - R 4 296,9415 Request the lead time here
0.4
16.0
4650.0
  • of 42
Hardened Hollow Shaft 12.0 4300.0 0.4 Steel

20286804

Price Range
R 3 994,1486 - R 3 594,6949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2650.0 0.4 Steel

20287658

Price Range
R 2 098,9757 - R 1 259,3078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 350.0 0.4 Steel

20287207

Price Range
R 403,3356 - R 242,0402

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3250.0 0.4 Steel

20287771

Price Range
R 3 120,5135 - R 1 872,2693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3800.0 0.4 Steel

20287887

Price Range
R 3 581,3022 - R 3 223,1913

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5000.0 0.4 Steel

20288129

Price Range
R 4 598,1816 - R 4 138,3634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3300.0 0.4 Steel

20287788

Price Range
R 3 163,7974 - R 1 898,2784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2500.0 0.4 Steel

20287627

Price Range
R 2 008,1379 - R 1 204,9603

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2150.0 0.4 Steel

20287559

Price Range
R 1 777,7435 - R 1 066,5685

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5150.0 0.4 Steel

20288150

Price Range
R 4 727,0626 - R 4 254,434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3500.0 0.4 Steel

20287825

Price Range
R 3 321,7931 - R 1 992,9982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4300.0 0.4 Steel

20287986

Price Range
R 3 994,1486 - R 3 594,6949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4550.0 0.4 Steel

20288037

Price Range
R 4 210,762 - R 3 789,7634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3450.0 0.4 Steel

20287818

Price Range
R 3 294,4253 - R 1 976,694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2950.0 0.4 Steel

20287719

Price Range
R 2 289,9682 - R 1 374,0197

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3100.0 0.4 Steel

20287740

Price Range
R 2 988,3328 - R 1 793,0773

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4050.0 0.4 Steel

20287931

Price Range
R 3 797,7214 - R 3 417,8716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5700.0 0.4 Steel

20288266

Price Range
R 5 176,0113 - R 4 658,352

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4100.0 0.4 Steel

20287948

Price Range
R 3 840,8112 - R 3 456,6912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 4650.0 0.4 Steel

20288051

Price Range
R 4 296,9415 - R 3 867,2085

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099