Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 1 924,2875 - R 3 207,2753 Request the lead time here
0.4
12.0
3350.0
R 1 950,4908 - R 3 250,9474 Request the lead time here
0.4
12.0
3400.0
R 3 905,834 - R 4 339,8371 Request the lead time here
0.4
12.0
4700.0
R 3 301,0246 - R 3 667,8699 Request the lead time here
0.4
12.0
3900.0
R 3 417,8716 - R 3 797,7214 Request the lead time here
0.4
12.0
4050.0
R 3 340,0383 - R 3 711,1537 Request the lead time here
0.4
12.0
3950.0
R 4 464,254 - R 4 960,3684 Request the lead time here
0.4
12.0
5450.0
R 3 712,3183 - R 4 124,7766 Request the lead time here
0.4
12.0
4450.0
R 4 658,352 - R 5 176,0113 Request the lead time here
0.4
12.0
5700.0
R 4 254,434 - R 4 727,0626 Request the lead time here
0.4
12.0
5150.0
R 3 751,1379 - R 4 167,8663 Request the lead time here
0.4
12.0
4500.0
R 4 387,3911 - R 4 874,7712 Request the lead time here
0.4
12.0
5350.0
R 4 812,4658 - R 5 347,2058 Request the lead time here
0.4
12.0
5900.0
R 4 099,5438 - R 4 555,0918 Request the lead time here
0.4
12.0
4950.0
R 3 594,6949 - R 3 994,1486 Request the lead time here
0.4
12.0
4300.0
R 3 776,9529 - R 4 196,5928 Request the lead time here
0.4
20.0
3400.0
R 5 632,5298 - R 6 258,3018 Request the lead time here
0.4
20.0
5250.0
R 6 296,5391 - R 6 996,0683 Request the lead time here
0.4
20.0
5900.0
R 4 992,2005 - R 5 546,9326 Request the lead time here
0.4
20.0
4600.0
R 5 528,6874 - R 6 143,0076 Request the lead time here
0.4
20.0
5150.0
  • of 42
Hardened Hollow Shaft 12.0 3350.0 0.4 Steel

20286613

Price Range
R 3 207,2753 - R 1 924,2875

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3400.0 0.4 Steel

20286620

Price Range
R 3 250,9474 - R 1 950,4908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4700.0 0.4 Steel

20286880

Price Range
R 4 339,8371 - R 3 905,834

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3900.0 0.4 Steel

20286729

Price Range
R 3 667,8699 - R 3 301,0246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4050.0 0.4 Steel

20286750

Price Range
R 3 797,7214 - R 3 417,8716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3950.0 0.4 Steel

20286736

Price Range
R 3 711,1537 - R 3 340,0383

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5450.0 0.4 Steel

20287030

Price Range
R 4 960,3684 - R 4 464,254

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4450.0 0.4 Steel

20286835

Price Range
R 4 124,7766 - R 3 712,3183

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5700.0 0.4 Steel

20287085

Price Range
R 5 176,0113 - R 4 658,352

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5150.0 0.4 Steel

20286972

Price Range
R 4 727,0626 - R 4 254,434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4500.0 0.4 Steel

20286842

Price Range
R 4 167,8663 - R 3 751,1379

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5350.0 0.4 Steel

20287016

Price Range
R 4 874,7712 - R 4 387,3911

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5900.0 0.4 Steel

20287122

Price Range
R 5 347,2058 - R 4 812,4658

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4950.0 0.4 Steel

20286934

Price Range
R 4 555,0918 - R 4 099,5438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4300.0 0.4 Steel

20286804

Price Range
R 3 994,1486 - R 3 594,6949

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3400.0 0.4 Steel

20288990

Price Range
R 4 196,5928 - R 3 776,9529

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5250.0 0.4 Steel

20289362

Price Range
R 6 258,3018 - R 5 632,5298

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5900.0 0.4 Steel

20289492

Price Range
R 6 996,0683 - R 6 296,5391

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4600.0 0.4 Steel

20289232

Price Range
R 5 546,9326 - R 4 992,2005

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5150.0 0.4 Steel

20289348

Price Range
R 6 143,0076 - R 5 528,6874

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099