Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 1,7517 - R 2,9524 Request the lead time here
#6-32
15.9 mm
R 1,6198 - R 2,7004 Request the lead time here
#6-32
9.5 mm
R 1,706 - R 2,8602 Request the lead time here
#6-32
12.7 mm
R 1,6451 - R 2,7372 Request the lead time here
#6-32
7.9 mm
R 1,5994 - R 2,6756 Request the lead time here
#6-32
4.8 mm
R 5,6106 - R 6,234 Request the lead time here
#8-32
22.2 mm
R 1,6908 - R 2,814 Request the lead time here
#6-32
11.1 mm
R 1,5689 - R 2,6295 Request the lead time here
#6-32
3.2 mm
R 1,6146 - R 2,7064 Request the lead time here
#6-32
6.4 mm
R 5,9895 - R 6,2792 Request the lead time here
M4
12.7 mm
R 4,2941 - R 7,8193 Request the lead time here
M4
28.6 mm
R 2,5387 - R 4,9904 Request the lead time here
9.6 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
15.9 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
12.7 mm
R 1,1881 - R 1,9683 Request the lead time here
M4
9.5 mm
R 1,0297 - R 1,8606 Request the lead time here
M3
3.2 mm
R 4,0638 - R 4,6443 Request the lead time here
M3
14.3 mm
R 4,0638 - R 4,6443 Request the lead time here
M3
11.1 mm
R 4,0638 - R 4,6443 Request the lead time here
M4
4.8 mm
R 2,228 - R 2,4755 Request the lead time here
9.5 mm
  • of 10
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

10024249

Price Range
R 2,9524 - R 1,7517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10638682

Price Range
R 2,7004 - R 1,6198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 12.7 mm UL94 V-2 Nylon 6/6

10024300

Price Range
R 2,8602 - R 1,706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

10024287

Price Range
R 2,7372 - R 1,6451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 4.8 mm UL94 V-2 Nylon 6/6

10024263

Price Range
R 2,6756 - R 1,5994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw Support 22.2 mm #8-32 Female Thread Fix Nylon 6/6 Natural

10365311

Price Range
R 6,234 - R 5,6106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support #6-32 11.1 mm UL94 V-2 Nylon 6/6

10024294

Price Range
R 2,814 - R 1,6908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 3.2 mm UL94 V-2 Nylon 6/6

10024256

Price Range
R 2,6295 - R 1,5689

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 6.4 mm UL94 V-2 Nylon 6/6

10024270

Price Range
R 2,7064 - R 1,6146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10109229

Price Range
R 6,2792 - R 5,9895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 28.6 mm PA

10119983

Price Range
R 7,8193 - R 4,2941

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw Fastened Spacer 9.6 mm #6 UL94 V-2

10184301

Price Range
R 4,9904 - R 2,5387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.6 mm
Threaded Screw Support 15.9 mm M4 Female Thread Fix

10013717

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10011195

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 9.5 mm PA Natural

10010280

Price Range
R 1,9683 - R 1,1881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 3.2 mm PA Natural

10010204

Price Range
R 1,8606 - R 1,0297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 9.5 mm UL94 V-2 Nylon 6/6

10155905

Price Range
R 2,4755 - R 2,228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    9.5 mm