These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| R 2,228 - R 2,4755 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
| R 4,7666 - R 5,4083 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.126 in
3.2 mm
|
||
| R 4,4305 - R 5,0416 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,9543 - R 5,6573 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 4,461 - R 5,0722 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 4,7666 - R 5,4083 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
||
| R 4,461 - R 5,0722 | Request the lead time here |
|
M4
|
0.311 in
7.9 mm
|
||
| R 4,9543 - R 5,6573 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.252 in
6.4 mm
|
||
| 10010242 | R 1,2109 - R 2,0144 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
|
| R 2,4676 - R 2,9524 | Request the lead time here |
|
M2.5
|
0.591 in
15.0 mm
|
||
| R 1,2109 - R 2,0144 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| R 2,4676 - R 2,9524 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4 x 0.7
|
0.5 in
12.7 mm
|
||
| R 4,7666 - R 5,4083 | Request the lead time here |
|
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue