Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.
Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h1 max | Material | A/F | d1 | l1 | d2 ±0.05 | View | |
---|---|---|---|---|---|---|---|---|---|
R 39,9552 - R 61,4697 | Request the lead time here |
3.0
|
303 Stainless Steel
|
7.0
|
M4
|
10.0
|
4.5
|
||
R 66,0315 - R 101,5869 | Request the lead time here |
4.2
|
303 Stainless Steel
|
10.0
|
M6
|
25.0
|
6.8
|
||
R 76,9666 - R 118,4101 | Request the lead time here |
5.5
|
303 Stainless Steel
|
13.0
|
M8
|
20.0
|
8.5
|
||
R 45,8435 - R 70,5284 | Request the lead time here |
3.7
|
316 Stainless Steel
|
8.0
|
M5
|
10.0
|
5.6
|
||
R 49,6288 - R 76,3517 | Request the lead time here |
3.7
|
316 Stainless Steel
|
8.0
|
M5
|
20.0
|
5.6
|
||
R 71,4988 - R 109,9985 | Request the lead time here |
5.5
|
303 Stainless Steel
|
13.0
|
M8
|
12.0
|
8.5
|
||
R 74,0225 - R 113,8808 | Request the lead time here |
5.5
|
303 Stainless Steel
|
13.0
|
M8
|
16.0
|
8.5
|
||
R 100,0986 - R 153,9979 | Request the lead time here |
6.6
|
316 Stainless Steel
|
16.0
|
M10
|
25.0
|
10.6
|
||
R 72,7608 - R 111,9397 | Request the lead time here |
4.2
|
316 Stainless Steel
|
10.0
|
M6
|
25.0
|
6.8
|
||
R 100,5191 - R 154,645 | Request the lead time here |
5.5
|
316 Stainless Steel
|
13.0
|
M8
|
30.0
|
8.5
|
||
R 30,2819 - R 46,5875 | Request the lead time here |
2.2
|
303 Stainless Steel
|
5.5
|
M3
|
20.0
|
3.6
|
||
R 46,2639 - R 71,1755 | Request the lead time here |
3.7
|
316 Stainless Steel
|
8.0
|
M5
|
12.0
|
5.6
|
||
R 60,9845 - R 93,8221 | Request the lead time here |
4.2
|
303 Stainless Steel
|
10.0
|
M6
|
12.0
|
6.8
|
||
R 42,8993 - R 65,9991 | Request the lead time here |
3.0
|
316 Stainless Steel
|
7.0
|
M4
|
8.0
|
4.5
|
||
R 47,1054 - R 72,4695 | Request the lead time here |
3.0
|
316 Stainless Steel
|
7.0
|
M4
|
20.0
|
4.5
|
||
R 42,4788 - R 65,352 | Request the lead time here |
3.7
|
303 Stainless Steel
|
8.0
|
M5
|
12.0
|
5.6
|
||
R 68,1342 - R 104,8221 | Request the lead time here |
4.2
|
303 Stainless Steel
|
10.0
|
M6
|
30.0
|
6.8
|
||
R 87,0606 - R 133,9392 | Request the lead time here |
6.6
|
303 Stainless Steel
|
16.0
|
M10
|
16.0
|
10.6
|
||
R 42,0583 - R 64,7049 | Request the lead time here |
3.7
|
303 Stainless Steel
|
8.0
|
M5
|
10.0
|
5.6
|
||
R 32,3848 - R 49,8229 | Request the lead time here |
1.6
|
303 Stainless Steel
|
4.0
|
M2
|
8.0
|
2.35
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue