Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
R 1,1184 - R 1,7048 997 In stock - Delivery conditions may apply, visit our FAQs
Round
Natural
Nylon 6/6
6.4 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
Request the lead time here
Round
Natural
Nylon
22.2 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
R 22,1234 - R 30,8712 Request the lead time here
Cylindrical
Black
PA
25.0 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
4.8 mm
R 2,7372 - R 4,0955 Request the lead time here
Round
Natural
Nylon 6/6
5.6 mm
R 1,9765 - R 1,9765 Request the lead time here
Round
Black
PVC
15.9 mm
R 1,2886 - R 2,1979 Request the lead time here
Round
Black
PVC
6.4 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
15.9 mm
R 1,5269 - R 2,5932 Request the lead time here
Round
Black
PVC
15.9 mm
R 1,1184 - R 1,7048 Request the lead time here
Round
Natural
Nylon 6/6
15.9 mm
R 1,6454 - R 2,783 Request the lead time here
Round
Black
PVC
19.1 mm
R 2,103 - R 2,103 Request the lead time here
Round
Black
PVC
19.1 mm
R 3,0139 - R 4,4908 Request the lead time here
Round
Natural
Nylon 6/6
9.7 mm
R 2,7372 - R 4,0955 Request the lead time here
Round
Natural
Nylon 6/6
4.1 mm
R 1,5377 - R 2,609 Request the lead time here
Round
Black
PVC
22.2 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
22.2 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
12.7 mm
R 1,2865 - R 1,9607 Request the lead time here
Round
Natural
Nylon
6.5 mm
  • of 5
LED Spacer 6.0 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110362

Price Range
R 1,7048 - R 1,1184

Stock Levels
997 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.4 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110287

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 22.2 mm Nylon UL94 V-0 Natural

10590003


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110164

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10368688

Price Range
R 30,8712 - R 22,1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Cylindrical
  • Overall Diameter
    10.0 mm
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
LED Spacer 6.0 mm 4.8 mm Nylon UL94 V-0 Natural

10110355

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.220 in Nylon 6/6 UL94 V-2 Natural

10110461

Price Range
R 4,0955 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.6 mm
LED Spacer 4.0 mm 15.9 mm PVC UL94 V-0 Black

10110010

Price Range
R 1,9765 - R 1,9765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 6.4 mm PVC UL94 V-0 Black

10110249

Price Range
R 2,1979 - R 1,2886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    6.4 mm
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

10110096

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

10110201

Price Range
R 2,5932 - R 1,5269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    15.9 mm
LED Spacer 6.0 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110270

Price Range
R 1,7048 - R 1,1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 19.1 mm PVC UL94 V-0 Black

10110218

Price Range
R 2,783 - R 1,6454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    19.1 mm
LED Spacer 4.0 mm 19.1 mm PVC UL94 V-0 Black

10110027

Price Range
R 2,103 - R 2,103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.380 in Nylon 6/6 UL94 V-2 Natural

10110546

Price Range
R 4,4908 - R 3,0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.7 mm
LED Spacer 0.200 in 0.160 in Nylon 6/6 UL94 V-2 Natural

10110430

Price Range
R 4,0955 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.1 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
R 2,609 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-0 Natural

10110317

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

10110379

Price Range
R 1,9607 - R 1,2865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm