Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Handle Width Key Type View
Request the lead time here
186.0 mm
36.0 mm
Keyed Alike
Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
8.0 mm Square Key
Request the lead time here
186.0 mm
36.0 mm
5.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
Key - Eastern
Request the lead time here
186.0 mm
36.0 mm
8.0 mm Square Key
Request the lead time here
288.0 mm
36.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
36.0 mm
Key - Eastern
Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
288.0 mm
36.0 mm
Keyed Alike
Request the lead time here
186.0 mm
36.0 mm
8.0 mm Square Key
Request the lead time here
288.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
8.0 mm Square Key
Request the lead time here
288.0 mm
36.0 mm
8.0 mm Square Key
Request the lead time here
288.0 mm
36.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
  • of 4
Linear Handle Keyed Alike Steel 30.0 mm

20795993


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20796105


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed To Differ Steel 30.0 mm

20795528


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795887


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795931


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20796068


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle Key - Eastern Steel 30.0 mm

20796129


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20796099


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795788


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Key - Eastern Steel 30.0 mm

20795979


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed To Differ Steel 30.0 mm

20795696


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795894


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle Keyed Alike Steel 30.0 mm

20795511


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795924


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795566


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20796044


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20796082


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795771


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795733


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795955


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key