Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Series Code :SR6566

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
R 161,3301 - R 214,7303 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 168,8579 - R 224,7498 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 300,6898 - R 348,2116 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 158,7079 - R 211,2403 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 209,6425 - R 279,0342 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 273,634 - R 342,0425 Request the lead time here
20.0 mm
40.0 mm
33.0 mm
40.0 mm
R 169,4538 - R 225,543 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 161,7546 - R 215,2954 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 251,2592 - R 334,426 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 192,421 - R 222,8391 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 185,7329 - R 247,2106 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 226,985 - R 226,985 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 169,0695 - R 225,0315 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 146,717 - R 183,0233 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 143,8312 - R 179,4653 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 197,4825 - R 262,8492 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 177,6779 - R 221,633 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 195,1236 - R 242,438 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 151,0009 - R 188,3903 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 165,2254 - R 191,3302 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
  • of 3
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 50.0 mm Black

10197189

Price Range
R 214,7303 - R 161,3301

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 80.0 mm Black

10197349

Price Range
R 224,7498 - R 168,8579

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197400

Price Range
R 348,2116 - R 300,6898

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 35.0 mm Black

10197288

Price Range
R 211,2403 - R 158,7079

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 40.0 mm Black

10197363

Price Range
R 279,0342 - R 209,6425

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Locking Pin 20.0 mm 40.0 mm 40.0 mm Steel

10633892

Price Range
R 342,0425 - R 273,634

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    20.0 mm
  • Locking Mechanism
    Locking Pawl
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 25.0 mm Black

10197202

Price Range
R 225,543 - R 169,4538

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 20.0 mm Black

10197127

Price Range
R 215,2954 - R 161,7546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197356

Price Range
R 334,426 - R 251,2592

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 16.0 mm Black

10197042

Price Range
R 222,8391 - R 192,421

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 20.0 mm Black

10197196

Price Range
R 247,2106 - R 185,7329

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 25.0 mm Black

10197066

Price Range
R 226,985 - R 226,985

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 45.0 mm Black

10197233

Price Range
R 225,0315 - R 169,0695

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 35.0 mm Black

10197158

Price Range
R 183,0233 - R 146,717

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 25.0 mm Black

10197134

Price Range
R 179,4653 - R 143,8312

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 35.0 mm Black

10197080

Price Range
R 262,8492 - R 197,4825

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 12.0 mm Black

10197035

Price Range
R 221,633 - R 177,6779

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 50.0 mm Black

10197110

Price Range
R 242,438 - R 195,1236

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 25.0 mm Black

10197264

Price Range
R 188,3903 - R 151,0009

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 30.0 mm Black

10197271

Price Range
R 191,3302 - R 165,2254

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black