Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
R 21,6545 - R 24,7399 Request the lead time here
M1.6
Natural
UL94 HB
Reny
1.3 mm
Crossed Drive
R 6,6945 - R 10,0346 Request the lead time here
M2.6
Black
UL94 HB
Reny
Crossed Drive
R 18,3426 - R 27,514 Request the lead time here
M5
Black
UL94 HB
Reny
Crossed Drive
R 61,3546 - R 69,0257 Request the lead time here
M4
Light Brown
UL94 V-0
PPS
Crossed Drive
R 227,6985 - R 535,5366 Request the lead time here
M6
Light Brown
UL94 V-0
PPS
Crossed Drive
R 16,1347 - R 18,1445 Request the lead time here
M4
Natural
UL94 HB
Reny
Crossed Drive
R 20,1684 - R 67,2087 Request the lead time here
M4
Black
UL94 HB
Reny
Crossed Drive
R 5,7745 - R 8,6618 Request the lead time here
M2.6
Black
UL94 HB
Reny
Crossed Drive
R 0,7354 - R 0,9079 Request the lead time here
M2
Natural
NF E 25-123
Nylon 6/6
10.8 mm
Slotted Drive
R 0,7538 - R 0,9307 Request the lead time here
M2.5 x 0.45
Natural
NF E 25-123
Nylon 6/6
23.5 mm
Slotted Drive
R 0,7538 - R 0,9307 Request the lead time here
M2 x 0.4
Natural
NF E 25-123
Nylon 6/6
23.8 mm
Slotted Drive
R 0,7421 - R 0,9161 Request the lead time here
M2 x 0.4
Natural
NF E 25-123
Nylon 6/6
14.8 mm
Slotted Drive
R 0,7151 - R 0,8829 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon 6/6
4.5 mm
Slotted Drive
R 0,7118 - R 0,8787 Request the lead time here
M2
Natural
NF E 25-123
Nylon 6/6
3.8 mm
Slotted Drive
R 0,8579 - R 1,0592 Request the lead time here
M3 x 0.5
Natural
NF E 25-123
Nylon 6/6
40.3 mm
Slotted Drive
R 0,7084 - R 0,8745 Request the lead time here
M2 x 0.4
Natural
NF E 25-123
Nylon 6/6
2.8 mm
Slotted Drive
R 0,7471 - R 0,9225 Request the lead time here
M2.5 x 0.45
Natural
NF E 25-123
Nylon 6/6
18.5 mm
Slotted Drive
R 0,7421 - R 0,9161 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon 6/6
14.5 mm
Slotted Drive
R 0,7219 - R 0,8911 Request the lead time here
M2 x 0.4
Natural
NF E 25-123
Nylon 6/6
6.8 mm
Slotted Drive
R 0,7286 - R 0,8995 Request the lead time here
M2
Natural
NF E 25-123
Nylon 6/6
8.8 mm
Slotted Drive
  • of 25
Screw Crossed Drive M1.6 Reny Natural

10342145

Price Range
R 24,7399 - R 21,6545

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    1.3 mm
  • Thread Size
    M1.6
  • Colour
    Natural
  • Drive Type
    Crossed Drive
Screw Crossed Drive M2.6 Reny Black

10587669

Price Range
R 10,0346 - R 6,6945

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Black

10587850

Price Range
R 27,514 - R 18,3426

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M4 PPS Beige

10343197

Price Range
R 69,0257 - R 61,3546

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M6 PPS Beige

10343302

Price Range
R 535,5366 - R 227,6985

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M4 Reny Natural

10342596

Price Range
R 18,1445 - R 16,1347

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M4 Reny Black

10587812

Price Range
R 67,2087 - R 20,1684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M2.6 Reny Black

10587638

Price Range
R 8,6618 - R 5,7745

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Slotted Drive M2 12.0 mm Nylon Natural

10294499

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    10.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295137

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    23.5 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Finish
    No Finish
Screw M2 x 0.4 Nylon 6/6 Natural

10294512

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    23.8 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
  • Finish
    No Finish
Screw M2 x 0.4 Nylon 6/6 Natural

10294505

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    14.8 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 6.0 mm Nylon Natural

10295083

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    4.5 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M2 5.0 mm Nylon Natural

10294451

Price Range
R 0,8787 - R 0,7118

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    3.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw M3 x 0.5 Nylon 6/6 Natural

10295885

Price Range
R 1,0592 - R 0,8579

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    40.3 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Finish
    No Finish
Screw M2 x 0.4 Nylon 6/6 Natural

10294444

Price Range
R 0,8745 - R 0,7084

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
  • Finish
    No Finish
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295120

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    18.5 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 16.0 mm PA Natural

10295113

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    14.5 mm
  • Thread Size
    M2.5
Screw M2 x 0.4 Nylon 6/6 Natural

10294475

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    6.8 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 10.0 mm Nylon Natural

10294482

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    8.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive