Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 7 468,596 - R 9 335,745 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
905.0
R 7 138,3654 - R 8 922,9568 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
865.0
R 6 216,1748 - R 7 770,1195 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
755.0
R 1 170,8535 - R 1 463,4679 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
355.0
R 1 872,2965 - R 2 340,3211 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
580.0
R 905,5603 - R 1 131,8514 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
115.0
R 1 245,096 - R 1 556,3205 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
160.0
R 5 353,7741 - R 6 692,3166 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
700.0
R 3 614,7181 - R 4 518,2987 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
295.0
R 10 851,0836 - R 13 563,805 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
895.0
R 184,9133 - R 231,0426 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
25.0
R 3 975,8336 - R 4 969,693 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
335.0
R 3 881,7931 - R 4 852,2908 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
505.0
R 1 422,684 - R 1 778,256 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
115.0
R 9 403,0582 - R 11 753,8722 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
775.0
R 6 941,3754 - R 8 676,6697 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
910.0
R 2 144,9149 - R 2 681,0446 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
175.0
R 10 128,4568 - R 12 660,6205 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
835.0
R 5 806,3563 - R 7 257,9453 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
760.0
R 880,2189 - R 1 100,3726 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
95.0
  • of 25
Miniature Linear Rail 3.0 905.0 Stainless Steel

20175603

Price Range
R 9 335,745 - R 7 468,596

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    905.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 865.0 Stainless Steel

20175566

Price Range
R 8 922,9568 - R 7 138,3654

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    865.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 755.0 Stainless Steel

20175450

Price Range
R 7 770,1195 - R 6 216,1748

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    755.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 7.0 355.0 Stainless Steel

20159566

Price Range
R 1 463,4679 - R 1 170,8535

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 580.0 Stainless Steel

20159719

Price Range
R 2 340,3211 - R 1 872,2965

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    580.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 5.0 115.0 Stainless Steel

20173258

Price Range
R 1 131,8514 - R 905,5603

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    115.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 160.0 Stainless Steel

20173289

Price Range
R 1 556,3205 - R 1 245,096

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    160.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 700.0 Stainless Steel

20173630

Price Range
R 6 692,3166 - R 5 353,7741

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 295.0 Stainless Steel

20173883

Price Range
R 4 518,2987 - R 3 614,7181

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 895.0 Stainless Steel

20173982

Price Range
R 13 563,805 - R 10 851,0836

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    895.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 3.0 25.0 Stainless Steel

20174026

Price Range
R 231,0426 - R 184,9133

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    25.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 335.0 Stainless Steel

20174217

Price Range
R 4 969,693 - R 3 975,8336

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 505.0 Stainless Steel

20173500

Price Range
R 4 852,2908 - R 3 881,7931

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    505.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 115.0 Stainless Steel

20173852

Price Range
R 1 778,256 - R 1 422,684

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    115.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 775.0 Stainless Steel

20173968

Price Range
R 11 753,8722 - R 9 403,0582

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    775.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 910.0 Stainless Steel

20173777

Price Range
R 8 676,6697 - R 6 941,3754

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    910.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 175.0 Stainless Steel

20173869

Price Range
R 2 681,0446 - R 2 144,9149

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    175.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 835.0 Stainless Steel

20173975

Price Range
R 12 660,6205 - R 10 128,4568

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    835.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 760.0 Stainless Steel

20173678

Price Range
R 7 257,9453 - R 5 806,3563

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    760.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 95.0 Stainless Steel

20174149

Price Range
R 1 100,3726 - R 880,2189

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    95.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0