Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 1 057,609 - R 1 321,9122 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
315.0
R 2 244,3008 - R 2 805,376 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
700.0
R 2 573,3435 - R 3 216,7784 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
805.0
R 3 132,4389 - R 3 915,4497 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
985.0
R 337,1599 - R 421,4993 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
95.0
R 993,6614 - R 1 242,1263 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
295.0
R 1 505,6376 - R 1 881,9975 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
455.0
R 2 590,7658 - R 3 238,5562 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
350.0
R 1 824,3853 - R 2 280,5312 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
555.0
R 2 392,3898 - R 2 990,4873 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
735.0
R 2 581,6587 - R 3 227,0733 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
795.0
R 1 120,1706 - R 1 400,3123 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
R 1 760,8338 - R 2 201,1412 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
535.0
R 161,9476 - R 202,3355 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
40.0
  • of 25
Miniature Linear Rail 9.0 315.0 Stainless Steel

20160135

Price Range
R 1 321,9122 - R 1 057,609

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    315.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 700.0 Stainless Steel

20159795

Price Range
R 2 805,376 - R 2 244,3008

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 805.0 Stainless Steel

20159863

Price Range
R 3 216,7784 - R 2 573,3435

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    805.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 985.0 Stainless Steel

20159986

Price Range
R 3 915,4497 - R 3 132,4389

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    985.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 95.0 Stainless Steel

20160029

Price Range
R 421,4993 - R 337,1599

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 295.0 Stainless Steel

20160128

Price Range
R 1 242,1263 - R 993,6614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 455.0 Stainless Steel

20160203

Price Range
R 1 881,9975 - R 1 505,6376

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    455.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 42.0 350.0 Stainless Steel

20159191

Price Range
R 3 238,5562 - R 2 590,7658

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    350.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 9.0 555.0 Stainless Steel

20160258

Price Range
R 2 280,5312 - R 1 824,3853

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    555.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 735.0 Stainless Steel

20160340

Price Range
R 2 990,4873 - R 2 392,3898

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    735.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 795.0 Stainless Steel

20160371

Price Range
R 3 227,0733 - R 2 581,6587

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    795.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 335.0 Stainless Steel

20160142

Price Range
R 1 400,3123 - R 1 120,1706

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 535.0 Stainless Steel

20160241

Price Range
R 2 201,1412 - R 1 760,8338

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    535.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 40.0 Stainless Steel

20159351

Price Range
R 202,3355 - R 161,9476

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    40.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7