Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,1234 - R 2,6216 | Request the lead time here |
0.189 in
4.8 mm
|
1.550 in
39.4 mm
|
6.614 in
168.0 mm
|
Natural
|
40.0 lb
40.0 lb
|
||
| R 1,5223 - R 2,3988 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 1,8874 - R 2,0072 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 1,5531 - R 2,4604 | Request the lead time here |
|
1.252 in
31.8 mm
|
7.094 in
180.2 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 2,1387 - R 2,2263 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 10,08 - R 10,489 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
| R 1,3916 - R 2,1836 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 5,6538 - R 9,9954 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
| 10036914 | R 1,3916 - R 2,1836 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
|
| R 9,0266 - R 11,4562 | Request the lead time here |
0.28 in
7.1 mm
|
1.122 in
28.5 mm
|
4.61 in
117.1 mm
|
Black
|
|
||
| R 10,898 - R 10,898 | Request the lead time here |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
5.748 in
146.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10253526 | R 3,3523 - R 3,7213 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| R 2,691 - R 2,9832 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 8,1962 - R 9,1035 | Request the lead time here |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
5.945 in
151.0 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| R 1,6915 - R 2,9524 | Request the lead time here |
0.25 in
6.35 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 3,3523 - R 3,7213 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 4,3979 - R 6,397 | Request the lead time here |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
4.752 in
120.7 mm
|
Natural
|
13.0 kg
13.0 kg