A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,14 - R 4,8844 | Request the lead time here |
3.346 in
85.0 mm
|
3.484 in
88.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,5864 - R 7,1344 | Request the lead time here |
4.331 in
110.0 mm
|
4.488 in
114.0 mm
|
0.492 in
12.5 mm
|
|
|
||
| R 7,6575 - R 11,9116 | Request the lead time here |
5.039 in
128.0 mm
|
5.197 in
132.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| R 9,2859 - R 10,3177 | Request the lead time here |
6.378 in
162.0 mm
|
6.654 in
169.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| R 9,1403 - R 10,1559 | Request the lead time here |
5.906 in
150.0 mm
|
6.063 in
154.0 mm
|
0.571 in
14.5 mm
|
|
|
||
| R 9,9564 - R 11,0627 | Request the lead time here |
|
|
|
|
|
||
| R 13,4509 - R 14,9454 | Request the lead time here |
|
|
|
|
|
||
| R 28,2678 - R 43,9721 | Request the lead time here |
|
|
|
|
|
||
| R 1,1129 - R 1,7312 | Request the lead time here |
1.654 in
42.0 mm
|
1.831 in
46.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,0265 - R 1,5968 | Request the lead time here |
1.535 in
39.0 mm
|
1.732 in
44.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,8143 - R 4,3778 | Request the lead time here |
2.913 in
74.0 mm
|
3.051 in
77.5 mm
|
0.413 in
10.5 mm
|
2.1/2" GAS
|
|
||
| R 5,6669 - R 8,8152 | Request the lead time here |
|
|
|
|
|
||
| R 2,0617 - R 3,2072 | Request the lead time here |
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
0.394 in
10.0 mm
|
|
DN65
|
||
| R 0,5949 - R 0,9254 | Request the lead time here |
1.004 in
25.5 mm
|
1.142 in
29.0 mm
|
0.413 in
10.5 mm
|
|
DN25
|
||
| R 0,9661 - R 1,5029 | Request the lead time here |
|
|
|
|
|
||
| R 1,3081 - R 2,0349 | Request the lead time here |
1.929 in
49.0 mm
|
2.146 in
54.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,5069 - R 2,344 | Request the lead time here |
2.165 in
55.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 2,8953 - R 4,5039 | Request the lead time here |
3.031 in
77.0 mm
|
3.189 in
81.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 3,0304 - R 4,714 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |